PACO Vertical Inline Pumps: VL, VLS




Type VL (Close Coupled)

Type VLS (Split Coupled)


** Introducing NEMA TC frame motors on PACO VLS pumps **

  • Significantly Improved Lead Time
  • Increased Ease of Service
  • Greater Customer Value


The PACO VL/VLS series of Grundfos pumps are part of the SMART family of pump products which are better engineered to increase efficiency and reduce radial loads. SMART pumps are also designed to help reduce operating and maintenance costs.

The VL/VLS Inline pumps have proven to be extremely versatile, often exceeding the requirements for a variety of market applications, such as chilled water, condenser water, and hot water systems.


When floor space is a consideration, you’ll want to go with the VL. Where many other pumps might not fit, the VL’s vertical inline mounting guaran­tees the smallest footprint, literally requiring no floor space.


Grundfos pushes the limits of pump perfor­mance. The VL offers comprehensive sizes and configurations to meet your needs. It has a supe­rior hydraulic and mechanical design, which pro­duces higher efficiency, reduced pump noise, and longer pump life.

The VL can be fitted with a speed-control system, which significantly cuts energy use and provides a pump payback in as little as one to two years.


  • Chilled Water
  • Condensed Water
  • Hot Water
  • Service Water
  • District Cooling/Heating Systems
  • Boiler/Hydronic Heating
  • Air Conditioning
  • Cooling Towers
  • Pressure Boosting
  • Recreation
  • Plumbing
  • Aquaculture
  • General Industry/Power Plants
  • Water Utility
  • Wastewater
  • Agriculture

Features and benefits

  • Saves floor space and reduces piping
  • No flexible connectors or foundation grouting needed
  • Mounts like a valve for quick installation
  • No coupling alignment or bearing frame assembly needed
  • Equal Size Suction and Discharge Pipes – no need for reducers or other fittings
  • Easier to maintain and smaller spare parts inventory
  • Double Volute – extends seal and bearing life, minimizes noise and vibration, & improves operating efficiency
  • NSF61/50 Certifications (available upon request)
  • Spacer coupling on Type VLS allows easy replacement of mechanical seal without removing motor - minimal downtime and reduced maintenance cost
  • Axially split coupling on Type VLS enhances ease of service and alignment
  • Back Pull-Out Design – enables maintenance without disturbing piping
  • Multiple material selections allow for customization to meet specific requirements
  • Heavy Duty Cast & Machined Motor Bracket – rigid and reliable mounting surface with easy alignment
  • Case Wear Rings – reduce maintenance costs and maintain high efficiencies
  • Francis Vane Impeller Design – increases efficiency and reduces NPSH required
  • Trimmed and Balanced Impellers – customization, reduced noise and vibration, & prolonged seal and bearing life
  • Vertical Shaft Configuration – promotes longer seal and bearing life
  • Shaft Sleeves –extend life of shaft and usable life of pump
  • Suction Baffle – creates a smooth, quiet pump operation




  • Saves floor space and reduces piping
  • No flexible connectors or foundation grouting needed
  • Mounts like a valve for quick installation



PACO VLS Product Flyer

Product Flyer


Download PDF

241 KB - 2 Pages

Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.

Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.