Peerless Horizontal Split Case Multi-Stage Pumps: TU and TUT

Overview

Overview

The Peerless offering includes multiple horizontal splitcase pump options. The Peerless TU/TUT are multi-stage, single suction, horizontal pumps. The TU/TUT range allows for higher working pressures and results in higher heads.

The TU are 2 stage design and the TUT are 3, 4, and 5 stages.There are 35 pump sizes ranging from 1-1/2 to 10 inch discharge.

The Peerless splitcase pumps handle water and other non abrasive fluids. Applications vary from small, single pump commercial installations to large, multi-pump municipal water supply systems.

The multi-stage pump casing material is a minimum of class 40 cast iron. Alternate volutes are reversed, balancing transverse pressures on running members. The bearing bracket supports are cast integral with the lower casing half for permanent alignment of bearings and all rotating parts.
Bronze, renewable casing rings are doweled and shouldered in the casing. Cast bronze, enclosed type, single suction impellers are carefully machined and are dynamically balanced for vibration-free performance and longer bearing life. Impellers are keyed to the shaft for positive driving.
Bronze impeller wear rings are available on the TU and TUT type pumps.

Applications

Peerless horizontal split case pumps are typically used in these applications:

  • Air-conditioning/heating systems
  • Public water supply
  • Cooling systems
  • District cooling/heating plants
  • Process cooling

Specifications

  • Drives: Electric motors, diesel engines, steam turbines, combinations.
  • Liquids: Water and clear liquids.
  • Materials: Cast iron, bronze fitted as standard. Other materials available.

TU/TUT - Specifications
 
Capacities:
Over 4,500 gpm (1023 m3/hr)
Head:
Up to 1,600 feet (488 meters)
Pressure:
Up to 700 psi (49 kg/cm2, 4,827 kPa)
Horsepower:
Up to 800 hp (600 kW)
Temperature:
Up to 250°F (121°C)
Drives:
Electric motors, diesel engines, steam turbines, combinations.
Liquids:
Water and clear liquids.
Materials:
Cast iron, bronze fitted as standard. Other materials available.




Literature

Literature

 

Leaflet

Product Leaflet

Horizontal Split Case Multi Case Pumps


Peerless TU, TUT Product Flyer

Product Flyer

Peerless TU, TUT

Download PDF

369 KB - 2 Pages


Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.