Horizontal Fire Pumps: AF, ADF, AEF, TUF, TUTF

Overview

Overview

Grundfos supplies Peerless horizontal centrifugal pumps that are UL Listed, ULC Listed and FM Approved. These pumps feautre appropriate fittings for providing water supply to fire protection systems in buildings, plants and yards. Horizontal centrifugal pump types include AF, ADF, AEF, TUF, TUTF. 

AEF - Horizontal Split Case Fire Pump
TUF - Horizontal Split Case Multistage Pump
TUTF - Horizontal Split Case Multistage Pump

Grundfos' Peerless brand is the recognized leader in the fire pump industry with proven pumping systems for changing and demanding conditions. Peerless fire pumps are available as basic units, packaged systems, and engineered enclosures. Grundfos offers complete in-house fabrication capabilities and mechanical-run test capabilities enclosures. Custom engineered designs allow for thousands of installations of all sizes and types. 

  • Capacity: 250 to 5,000 gpm
  • Head: 92 to 1178 feet
  • Pressure: Up to 640 psi
  • Horsepower: Up to 800 hp
  • Drives: Horizontal electric motors and diesel engines
  • Liquids Pumped: Water
  • Temperature: Ambient within the limits for satisfactory equipment operation
  • Materials of Construction: Cast iron, bronze fitted as standard. Optional materials available for sea water applications.

The Peerless Pump Fire Pump Units, Systems, and Housed Packaged Systems

Thousands of Peerless Pump installations (UL, ULC or FM approved) deliver superior fire protection to facilities worldwide. For over eighty years Peerless Pump has been offering complete service, from engineering assistance to in-house fabrication to field start-up. Products are designed from a broad selection of pumps, drives, controls, baseplates and accessories. Pump choices include horizontal, in-line and end suction centrifugal fire pumps as well as vertical turbines.

Applications

Applications vary from small, basic electric motor units to diesel engine driven, housed, packaged systems. Standard units are designed to handle fresh water, but special materialsare available for sea water applications.

Features

  • State of the art engineered systems arrive ready to install.
  • Pump, driver and controller are mounted on a common base.
  • All engineered systems have complete, interconnected wiring.
  • Preconstruction eliminates costly, complex installation problems.
  • In-house fabrication gives Peerless Pump the ability to customize a system and assume complete unit responsibility, which means the customer has only one supplier to contact if there are questions.
  • All pump houses meet the requirements of UL, ULC, FM, NFPA13, NFPA20, and MBMA.
  • Peerless Pump extensive distribution system provides worldwide technical and commercial support with qualified personnel in most major U.S. and international cities.

Benefits

  • Ready to install
  • Pump, driver and controller are mounted on a common base.
  • All engineered systems have complete, interconnected wiring.
Literature

Literature

 

Fire Pump Brochure

Brochure

Peerless Product Brand Fire Pumps


PES - Peerless Engineered Systems

Brochure

PES - Peerless Engineered Systems


PVF Package System

Brochure

PVF Package System Time is money and Peerless Pump can save you both...


Grundfos HSEF Installation & Operating Instructions

Grundfos HSEF Installation & Operating ...

Horizontal Split Case


Peerless AEF Installation & Operating Instructions

Peerless AEF Installation & Operating ...

Horizontal Split Case


Peerless Fire Pump Product Flyer

Product Flyer

Peerless Fire Pump

Download PDF

1.31 MB - 2 Pages


Service

Request Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Telephone

(905) 829-9533
Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.


Telephone

(905) 829-9533