CMBE Twin

Overview

Overview

Deliver constant pressure to your customers with the CMBE Twin booster pump for water supply and commercial applications. The CMBE Twin Booster system consist of two CMBE pumps connected in parallel and mounted on a base plate with a Grundfos built manifold. The CMBE pumps will alternate to ensure the same number of operating hours until high flow is needed, and the pumps will run together.

The CMBE twin offers constant pressure and high comfort thanks to the variable-speed motor, noiseless operation and built-in protection against dry running. A pressure sensor monitoring the discharge pressure allows for the CMBE twin to adjust motor speed or signal for the second pump to start, adapting to changing system demands.

The integrated speed control enables the CMBE to maintain a constant pressure in the pipe system and offers a solution for a variety of applications.

Features:

  • Cascade control- ensures that pump two starts in case high flow is needed
  • Pump alternation - Keeps operating hours even between the pumps
  • All-in-one solution including pump, motor, tank, pressure and flow sensor, controller, check valve, fuse box, base plate and manifold
  • Grundfos manufactures all CMBE Twin components
  • Multi-Master - both pumps can be the control unit
  • Dry running protection
  • High efficiency ECM motor
  • Available in three different CMBE sizes
  • Available in both 1x115V and 1x200-240V
  • Communication capable with CIM cards
  • Wireless communication between the two CMBE pumps
  • Low noise (57dB or less in typical use)
Literature

Literature

 

CMBE Twin Flyer

CMBE Twin Flyer

Sales flyer with overview of CMBE Twin features and benefits.

Download PDF

176 KB - 2 Pages


CMBE & CMBE Twin Data Booklet

CMBE & CMBE Twin Data Booklet

Technical information and product specifications.

Download PDF

2.74 MB - 22 Pages


CMBE & CMBE Quick Guide

CMBE & CMBE Quick Guide

Visual step-by-step instructions for CMBE and CMBE Twin installation.

Download PDF

8.39 MB - 13 Pages


Service

Request Service

For service questions, warrantee information, energy audits or to schedule repair, please contact us.

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.


Telephone

(905) 829-9533