CU321 Variable Frequency Drive

Overview

Overview

The Grundfos CU 321 is a constant pressure control system designed for use with 4" larger Grundfos SP pumps and motors. This wall mounted system maintains a constant pressure within the maximum pump performance in spite of varying water consumption.

Applications

For 4" or larger wells:

  • Domestic and light commercial water supply
  • Irrigation
  • Livestock watering
  • Water transfer


Features & Benefits

  • Complete solution from one manufacturer
  • Easy setup: Simply select pump model and choose pressure setpoint
  • Four pump choices:  Offered in most popular sizes, both 3 and 5 hp: 15, 25, 40 and 75 gpm
  • Matched pump and motor: 3 hp pump on 3 hp motor and 5 hp pump on 5 hp motor
  • Respects original operating designs; operates pump and motor within its designed rpm and hp ratings
  • Built-in protection features: soft-start, dry run, overload, over/under voltage, sensor alarm
  • Wide voltage range: 3 hp unit; single phase 208-240 VAC (+/- %) - 5 hp input; single or 3-phase 208-240 VAC (+/- %)

Benefits

  • Complete Solution
  • Easy Set-up
  • Built-In Protection Features
Literature

Literature

 

Constant_Pressure_Systems

Constant Pressure Systems

Literature Code: L-SP-SL-019
File Size: 2.19 MB


CU_321_Installation_&_Operation_Guide

CU 321 Installation & Operation Guide

Literature Code: L-SP-TL-022
File Size: 1.74 MB


Product Guide

Product Guide

Literature Code: L-SQ-PG-001
File Size: 6.95 MB


Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.