Water Supply

Grundfos supplies a broad range of pump systems and solutions to maintain industrial processes, pumping water and other media as required. Customization and engineering are one of our strengths, and we supply different material variants as required, such as CIP process or complex liquid composition.

BMS l CM/CME l Control MPC l CR/CRE l CRE Plus l CR-H/CRN-H/CRE-H/CRNE-H l CRN l DME l DMH l DMX l Dosing Skid System (DSS) l LCSE l MTA l MTR/SPK/CRK/MTC l PACO KP/KPV/KPVS l PACO LC/LF/LCS l PACO VL/VLS l PACO VSM/VSMS l Peerless 8175 l Peerless 8196 l Peerless 8796 l Peerless AEPeerless F/C l Peerless TU/TUT l SMART Digital S - DDA/DDC/DDE & Digital XL - DDA/DDE l TP/TPE

Grundfos BMS

BMS

The BMS range is a completely new range of booster modules mainly used for reverse osmosis and (ultra-) filtration applications that improve efficiency compared to earlier ranges.


Literature

General Brochure
Product Flyer
BMSX Inquiry Form

Grundfos CM, CME

CM / CME

This horizontal multistage close-coupled pump is a compact, reliable and quiet pump designed to work in a variety of applications.


Literature

General Brochure
Product Guide / Product Flyer
Installation & Operation Guide
Spec Sheet / CRE, CRIE, CRNE, SPKE, CRKE, MTRE, CME Installation & Operation Guide

Control MPC

Control MPC

Grundfos Control MPC is a control cabinet with a CU 351 controller that permits monitoring and control of up to six identical pumps connected in parallel. It comes with everything needed to get started, and contains software optimised for your particular application.

CRE Plus

CRE Plus

The CRE-Plus is a simplex pump system and one of a wide range of E-pumps offered by Grundfos. It utilizes "smart" pump technology to vary motor output according to demand so energy is not wasted on generating pump speed that is not required.

Literature
- CRE Brochure
- CRE Product Guide

CR-H / CRN-H / CRE-H / CRNE-H

CR-H / CRN-H / CRE-H / CRNE-H

All the benefits of the renowned Grundfos CR for an ANSI dimensional solution that will fit into your existing pump and piping footprint with no modifications (ANSI / ASME B73.1 piping dimensions).


Literature
- General Brochure
- Product Guide / Product Flyer
- Installation & Operation Guide

CRN

CRN

CR, CRN handles a variety of liquids from potable water to industrial liquids within a very wide temperature, flow and pressure scale.


Literature
- CRN High Pressure Product Guide / CRN MAGDrive Product Guide / CRN Product Flyer
CRN MAGDrive Installation & Operation Guide / CR, CRN Installation & Operation Guide

Grundfos Digital Dosing™, DME

DME

Grundfos DME Digital Dosing pumps combine perfect precision with user-friendliness, covering large dosing quantities in the range from 60 l/h to 940 l/h.


Literature

General Brochure
Product Guide / Product Flyer
Model AR Installation & Operation Guide
Model B Installation & Operation Guide

Grundfos DMH - Hydraulic Diaphragm Metering Pumps

DMH

The Grundfos DMH range is a series of extremely strong, robust pumps for applications requiring a reliable dosing and high-pressure capability.


Literature

General Brochure
Product Guide
Product Flyer

Grundfos DMX - Mechanical Diaphragm Metering Pumps

DMX

This series is designed to be highly versatile, which is reflected in the wide flow range covered and the choice of dosing head sizes, materials, and accessories available.


Literature

General Brochure
Product Guide
Product Flyer
Installation & Operation Guide

Dosing Skid System (DSS)

Dosing Skid System (DSS)

Dosing Skid Systems (DSS) are complete solutions designed to feed liquid chemicals from a supply source – usually tank or drum – to an injection point.


Literature

General Brochure
Product Flyer
Installation & Operation Guide

Grundfos LCSE

LCSE

The Grundfos line of LCSE, single stage, end suction, split coupled pumps with integrated motor, drive, and control serves as the industry standard in performance, quality, and durability.


Literature

Product Flyer / LCSE Spec SheetE-Pumps Brochure
LCS, LCSE Parts Guide / LCSE, VLSE Installation & Operation Guide
LFE, LCSE Installation & Operation Guide / LFE, LCSE Range Chart
LCSE Range Chart / LCSE Cross Section

Grundfos MTA

MTA

Grundfos’ MTA range of single-stage immersible pumps has been designed especially for filtering systems in the machine tool industry.


Literature

General Brochure / General Flyer
Product Guide
Installation & Operation Guide
Conversion Guide

Grundfos MTR - SPK - CRK - MTC

MTR / SPK / CRK / MTC

MTR, SPK, CRK, and MTC pumps are vertical multistage centrifugal pumps designed for pumping of cooling lubricants for machine tools, condensate transfer and similar applications.


Literature

Immersibles Brochure / MTR Brochure
MTR, MTC, MTA Product Flyer / MTR, MTC Product Guide
SPK, CRK Product Guide / MTR 8 Product Guide
MTR, SPK, CRK Installation & Operation Guide / MTC Installation & Operation Guide

PACO KP / KPV / KPVS

PACO KP / KPV / KPVS

The PACO KP/KPV/KPVS split case pump is a single-stage, non-self-priming, between bearing, centrifugal volute pump. The axially split design allows easy removal of the top casing and access to the pump components (bearings, wear rings, impeller, and shaft seal) without disturbing the motor or pipe work.


Literature

KPVS Brochure / KPV Flyer / KPV Spec SheetKP Flyer / KP Spec SheetPACO KPVS / KPVS Spec Sheet
Product Guide / KP-KPV Parts Guide / KPVS Parts Guide / KP, KPV, KPVS Installation & Operations Guide / KP Cross Section / KPV Cross Section / KPVS Cross Section / KP Range Chart / KPV Range Chart

PACO VL / VLS

PACO VL / VLS

The VL/VLS Inline pumps have proven to be extremely versatile, often exceeding the requirements for a variety of market applications, such as chilled water, condenser water, and hot water systems.


Literature
- Product Flyer / VLS Spec Sheet / VL Spec Sheet / VL, VLC, VLS, VLSC Parts Guide / VL Cross Section / VLS Cross Section

PACO VSM / VSMS

PACO VSM / VSMS

PACO VSM / VSMS are vertically mounted top suction/top discharge pumps fit where many pumps won’t.



Literature

General Brochure / VSMS Brochure
General Flyer / VSMS Product Flyer / VSM, VSMS Parts Guide / VSM, VSMS Installation & Operation Guide / VSM, VSMS Cross Section

Peerless Heavy Duty, Industrial Paper Stock, Slurry Pumps: Series 8175

Peerless 8175

The Peerless Pump 8175 Series process pump is manufactured for a wide range of flow and head requirements. The 8175 Series pumps is engineered to lower your operating costs over time.


Literature

General Flyer

Peerless ANSI B73.1 Process Pumps: Series 8196

Peerless 8196

The Peerless 8196 Performer Series combines high efficiency, maximum performance, and extended Mean Time Between Failure (MTBF) for reduced maintenance cost.


Literature

General Flyer

Peerless / LaBour Self-Priming Industrial Pumps

Peerless 8796

The Peerless Pump 8796 Series pumps are manufactured for a wide range of flow and head requirements and meet the latest ASME specifications.


Literature

General Flyer
Product Flyer

Peerless AE

Peerless AE

The AE Series pump uses a class 35 cast iron casing material. To provide permanent alignment of bearings and all rotating parts, Peerless Pump casts the bearing bracket supports as a part of the lower casing half.


Literature

General Brochure
Product Guide

Peerless General Purpose End Suction Pumps: F,C

Peerless F / C

Peerless F Pumps are general purpose, frame mounted, end suction pumps flexibly coupled to drivers and equipped with coupling guards.


Literature

F Series Brochure
C Series Brochure
F/C Product Flyer

Peerless TU / TUT

Peerless TU / TUT

The Peerless TU/TUT are multi-stage, single suction, horizontal pumps. The TU/TUT range allows for higher working pressures and results in higher heads.


Literature

General Brochure
Product Flyer

SMART Digital S and XL

SMART Digital S - DDA/DDC/DDE & Digital XL - DDA/DDE 

Intelligent dosing pumps with new drive and adjustment mechanisms represent the ideal solution for increasingly complex dosing.


Literature

Digital S Product Flyer / Digital S Databook
Digital XL Product Flyer
DDA Quick Guide
DDE Quick Guide

TP / TPE

TP / TPE

Grundfos TP and TPE vertical in-line pumps are used in a variety of applications. The pumps are all single-stage, in-line centrifugal pumps with standard motors and mechanical shaft seals.


Literature
- TP Product Guide / TPE E-Circulators Product Guide
- TP VersaFlo Installation & Operation Manual