Wastewater Treatment

Grundfos wastewater treatment solutions include boosting pumps, dosing & disinfection pumps, sewage pumps, pump systems, vertical turbine pumps, mixers & flowmakers, and controls & monitoring. This comprehensive portfolio of products covers inlet, primary treatment, chemical treatment, biological treatment, tertiary treatment, sludge treatment, and equalization.

BMS l CM/CME l CR/CRE l DDI l DME l DMH l DMX l Dosing Skid System (DSS) l Hydro MPC l Morris 6100 l Morris 7100 l Morris Pumps l Oxiperm Pro l Peerless Vertical TurbineSEG l Sewer Chewer l SE Range l SL RangeSMART Digital S - DDA/DDC/DDE & Digital XL - DDA/DDE l S-Range l Yeomans 3000/8000 l Yeomans 6000/Chicago 2111 & 2110 l Yeomans 9100/Chicago Pump 2152 l Yeomans 9235/Chicago Pump 2152 l WasteWater Connect

Grundfos BMS

BMS

The BMS range is a completely new range of booster modules mainly used for reverse osmosis and (ultra-) filtration applications that improve efficiency compared to earlier ranges.


Literature

General Brochure
Product Flyer
BMSX Inquiry Form

Grundfos CM, CME

CM / CME

This horizontal multistage close-coupled pump is a compact, reliable and quiet pump designed to work in a variety of applications.


Literature

General Brochure
Product Guide / Product Flyer
Installation & Operation Guide
Spec Sheet / CRE, CRIE, CRNE, SPKE, CRKE, MTRE, CME Installation & Operation Guide

Grundfos Digital Dosing™, DDI

DDI

Grundfos DDI pumps provide Digital Dosing from 75 ml/h up to 150 l/h with real setting of the flow rate. The integrated high-performance microelectronics and the innovative speed-regulated drive technology produce a precise and continuous dosing guaranteeing consistent media mixing and process quality.


Literature

Product Brochure

Grundfos Digital Dosing™, DME

DME

Grundfos DME Digital Dosing pumps combine perfect precision with user-friendliness, covering large dosing quantities in the range from 60 l/h to 940 l/h.


Literature

General Brochure
Product Guide / Product Flyer
Model AR Installation & Operation Guide
Model B Installation & Operation Guide

Grundfos DMH - Hydraulic Diaphragm Metering Pumps

DMH

The Grundfos DMH range is a series of extremely strong, robust pumps for applications requiring a reliable dosing and high-pressure capability.


Literature

General Brochure
Product Guide
Product Flyer

Grundfos DMX - Mechanical Diaphragm Metering Pumps

DMX

This series is designed to be highly versatile, which is reflected in the wide flow range covered and the choice of dosing head sizes, materials, and accessories available.


Literature

General Brochure
Product Guide
Product Flyer
Installation & Operation Guide

Dosing Skid System (DSS)

Dosing Skid System (DSS)

Dosing Skid Systems (DSS) are complete solutions designed to feed liquid chemicals from a supply source – usually tank or drum – to an injection point.


Literature

General Brochure
Product Flyer
Installation & Operation Guide

Grundfos Hydro MPC

Hydro MPC

Grundfos Hydro MPC systems are made to very high standards. Thanks to the CU 352 controller, they handle even the most difficult pumping applications with ease and accuracy.


Literature

General Brochure / Sales Brochure
Product Guide / Product Flyer / Installation & Operation Guide
MPC-E Integrated VFD Spec Sheet / MPC-E Integrated VFD Motor Spec Sheet / MPC-E Mounted VFD Spec Sheet
MPC-ED Spec Sheet / MPC-EDF Spec Sheet / MPC-EF Spec Sheet / MPC-F Spec Sheet / MPC-S Spec Sheet

Morris 6100

Morris 6100

The Morris 6100 CT is a severe duty, abrasion resistant, solids handling pump with the longest possible life. The 6100 CT features optimized mechanical and hydraulic features in conjunction with superior materials of construction.


Literature

General Brochure
Product Flyer

Morris 7100

Morris 7100

The Morris 7100 line is a series of large dry-pit, solids-handling pumps used for sewage, wastewater, raw water and light slurry applications. Robust materials, thick castings and customized design assure long service life and efficient operation.


Literature

General Brochure

Morris Pumps

Morris Pumps

Morris 7100’s are the cornerstone of many collections systems. The Morris 7100 line is a series of large dry-pit, solids-handling pumps engineered to handle the demands of a waste water or storm water collection and treatment systems.

Grundfos Oxiperm Pro, Oxiperm

Oxiperm Pro

The chlorine dioxide production systems, Oxiperm Pro OCD-162 and Oxiperm 164 are the perfect solutions for fighting Legionella and other germs in drinking water.


Literature

General Flyer / Batch Mode Flyer
Product Flyer / Product Guide
Installation & Operation Guide
Software Installation & Operation Guide

Peerless Vertical Turbine Pumps

Peerless Vertical Turbine

Grundfos offers a complete range of Vertical Turbine pumps with unrivaled reliability and engineered technology to match your every need. These products are adaptable to meet specific demands, and our variants offer flexible solutions that are made-to-order.


Literature

General Brochure / Submersible Flyer
Open Line Shaft - Flanged Flyer / Open Line Shaft - Threaded Flyer
Enclosed Line Shaft - Threaded Flyer / Vertical Turbine Pumps Poster
Product Flyer

Grundfos SEG

SEG

The SEG range of grinder pumps from Grundfos is specifically designed for pumping effluent and untreated sewage in small communities or sparsely populated areas with no sewer systems or where gravitation systems are unsuitable.


Literature

General Brochure / Product Flyer
Data Booklet
Installation & Operation Guide
Wiring Diagram

Sewer Chewer

Sewer Chewer

The Sewer Chewer Wastewater/Sludge Grinder provides state-of-the art twin-shaft design and offers a wide range of mounting options for in-line, channel-mount and submersible wet-well applications.


Literature

General Brochure / Product Flyer
Product Guide
Installation & Operation Guide
Service Guide

SE Range

SE Range

The SE range of wastewater pumps provide the highest total efficiency on the market. Innovative technologies from Grundfos bring together intelligence, motors, hydraulics and functionality to meet the challenges of modern wastewater, maximizing the hydraulic, electrical and mechanical efficiency of your pumps.


Literature

SE & SL Ranges Sales Brochure / S-Tube Sales Brochure
SE & SL Ranges Data Booklet / SL1 & SLV Data Booklet
- SE Range Product Flyer / S-Tube Product Flyer
SE & SL Ranges Wiring Diagram

SL Range

SL Range

The SL range of wastewater pumps provide the highest total efficiency on the market. Innovative technologies from Grundfos bring together intelligence, motors, hydraulics and functionality to meet the challenges of modern wastewater, maximizing the hydraulic, electrical and mechanical efficiency of your pumps.


Literature

SE & SL Ranges Sales Brochure / S-Tube Sales Brochure
SE & SL Ranges Data Booklet / SL1 & SLV Data Booklet
- SL Range Product Flyer / S-Tube Product Flyer
SE & SL Ranges Wiring Diagram

SMART Digital S and XL

SMART Digital S - DDA/DDC/DDE & Digital XL - DDA/DDE 

Intelligent dosing pumps with new drive and adjustment mechanisms represent the ideal solution for increasingly complex dosing.


Literature

Digital S Product Flyer / Digital S Databook
Digital XL Product Flyer
DDA Quick Guide
DDE Quick Guide

Grundfos S - Sewage Pump

S-Range

S-range pumps form the backbone of many sewage systems. They are selected for their strength, their durability, and for innovative features such as the SmartTrim impeller clearance adjustment system and the Smart Seal for leakage prevention.


Literature

General Brochure / Product Flyer
50 Series Product Guide / 54 Series Product Guide
58 Series Product Guide / 62 Series Product Guide
66 Series Product Guide / 70 Series Product Guide

Yeomans Vertical Suspended Wet Pit Pumps

Yeomans 3000 / 8000

Municipal sewage and wastewater applications provide their own unique challenges in the handling of large solids, sludge and difficult waste materials. These suspended wet pit pumps will eliminate the need for priming devices and the vertical design requires less floor space.


Literature

Product Flyer
Installation & Operation Guide

Yeomans 6000 Dry Pit Pumps

Yeomans 6000 / Chicago 2111 & 2110

Dry-pit solids-handling wastewater pumps featuring robust materials and wide array of hydraulic coverage make the Yeomans and Chicago pumps ideal choice for pumping sewage, sludge, corrosives, caustics and industrial by-products.


Literature

General Brochure
Installation & Operation Guide - Bearing Frames 1
Installation & Operation Guide - Bearing Frames 3-6

Yeomans Series 9100 Submersible

Yeomans 9100 / Chicago Pump 2152

Yeomans Series 9100 and Chicago Pump® Series 2152 submersible solids handling wastewater pumps are among the finest available in today’s wastewater industry. Heavy-duty industrial quality and a wide range of materials and options combine to provide the user with the ultimate in long service life and system reliability.


Literature

Installation & Operation Guide
Installation & Operation Guide - 140 Frame Submersibles
Installation & Operation Guide - 180-360 Frame Submersibles
Installation & Operation Guide - 9990 Submersible Motor

Yeomans Series 9235 Dry Pit Submersible

Yeomans 9235 / Chicago Pump 2152

Yeomans Series 9235 and the Chicago Pump®Series 2235 Dry-Pit submersible solids handling wastewater pumps provide rugged construction and a quality, low maintenance, patented closed-loop cooling system resulting in long service and system reliability for the end user.


Literature

Installation & Operation Guide
Installation & Operation Guide - CSC Motor
Installation & Operation Guide - CSC Motor 210-360

WasteWater Connect

WasteWater Connect

Grundfos Wastewater Connect is a cloud-based solution to optimize operation and ease expansion and repair of your wastewater network. This cloud-based solution can proactively provide overflow warning, monitor and identify infiltration water in sewers and perform predictive maintenance to save energy and labor before a breakdown occurs.


Literature

iSolutions Cloud Brochure