Grundfos provides sewage pumps, pump systems, mixers & flowmakers, and controls & monitoring for wastewater transport and stormwater. Applications include network pumping stations, lift stations, wastewater discharge, road drainage, stormwater retention and flood control.
KPL Axial Flow & KWM Mixed Flow Pumps l Morris 6100 l Morris 7100 l Morris Pumps l SEG l Sewer Chewer l S-Range l Yeomans 3000/8000 l Yeomans 6000/Chicago 2111 & 2110 l Yeomans 9100/Chicago Pump 2152 l Yeomans 9235/Chicago Pump 2152 l WasteWater Connect
KPL Axial Flow & KWM Mixed Flow Pumps
KPL axial-flow propeller and KWM mixed flow pumps are built with a range of innovative features such as turbulence optimizer, high efficiency propellers and impellers, and a wide range of integrated sensors that offer cost and efficiency benefits when moving large volumes of water.
Literature
- General Brochure
- Product Flyer
Morris 6100
The Morris 6100 CT is a severe duty, abrasion resistant, solids handling pump with the longest possible life. The 6100 CT features optimized mechanical and hydraulic features in conjunction with superior materials of construction.
Literature
- General Brochure
- Product Flyer
Morris 7100
The Morris 7100 line is a series of large dry-pit, solids-handling pumps used for sewage, wastewater, raw water and light slurry applications. Robust materials, thick castings and customized design assure long service life and efficient operation.
Literature
- General Brochure
Morris Pumps
Morris 7100’s are the cornerstone of many collections systems. The Morris 7100 line is a series of large dry-pit, solids-handling pumps engineered to handle the demands of a waste water or storm water collection and treatment systems.
SEG
The SEG range of grinder pumps from Grundfos is specifically designed for pumping effluent and untreated sewage in small communities or sparsely populated areas with no sewer systems or where gravitation systems are unsuitable.
Literature
- General Brochure / Product Flyer
- Data Booklet
- Installation & Operation Guide
- Wiring Diagram
Sewer Chewer
The Sewer Chewer Wastewater/Sludge Grinder provides state-of-the art twin-shaft design and offers a wide range of mounting options for in-line, channel-mount and submersible wet-well applications.
Literature
- General Brochure / Product Flyer
- Product Guide
- Installation & Operation Guide
- Service Guide
S-Range
S-range pumps form the backbone of many sewage systems. They are selected for their strength, their durability, and for innovative features such as the SmartTrim impeller clearance adjustment system and the Smart Seal for leakage prevention.
Literature
- General Brochure / Product Flyer
- 50 Series Product Guide / 54 Series Product Guide
- 58 Series Product Guide / 62 Series Product Guide
- 66 Series Product Guide / 70 Series Product Guide
Yeomans 3000 / 8000
Municipal sewage and wastewater applications provide their own unique challenges in the handling of large solids, sludge and difficult waste materials. These suspended wet pit pumps will eliminate the need for priming devices and the vertical design requires less floor space.
Literature
- Product Flyer
- Installation & Operation Guide
Yeomans 6000 / Chicago 2111 & 2110
Dry-pit solids-handling wastewater pumps featuring robust materials and wide array of hydraulic coverage make the Yeomans and Chicago pumps ideal choice for pumping sewage, sludge, corrosives, caustics and industrial by-products.
Literature
- General Brochure
- Installation & Operation Guide - Bearing Frames 1
- Installation & Operation Guide - Bearing Frames 3-6
Yeomans 9100 / Chicago Pump 2152
Yeomans Series 9100 and Chicago Pump® Series 2152 submersible solids handling wastewater pumps are among the finest available in today’s wastewater industry. Heavy-duty industrial quality and a wide range of materials and options combine to provide the user with the ultimate in long service life and system reliability.
Literature
- Installation & Operation Guide
- Installation & Operation Guide - 140 Frame Submersibles
- Installation & Operation Guide - 180-360 Frame Submersibles
- Installation & Operation Guide - 9990 Submersible Motor
Yeomans 9235 / Chicago Pump 2152
Yeomans Series 9235 and the Chicago Pump®Series 2235 Dry-Pit submersible solids handling wastewater pumps provide rugged construction and a quality, low maintenance, patented closed-loop cooling system resulting in long service and system reliability for the end user.
Literature
- Installation & Operation Guide
- Installation & Operation Guide - CSC Motor
- Installation & Operation Guide - CSC Motor 210-360
WasteWater Connect
Grundfos Wastewater Connect is a cloud-based solution to optimize operation and ease expansion and repair of your wastewater network. This cloud-based solution can proactively provide overflow warning, monitor and identify infiltration water in sewers and perform predictive maintenance to save energy and labor before a breakdown occurs.
Literature
- iSolutions Cloud Brochure