Refrigeration

Cooling is the very nerve centre of many industrial applications – from sanitary process lines across cooling towers to machining processes. This calls for highly reliable solutions and with Grundfos by your side you are guaranteed optimum performance of both primary and secondary refrigerants.

Grundfos coolant pumps expertly handle brine, glycol and ammonia as well as the more challenging refrigerants carbon dioxide and CFC. This versatility along with a strong focus on the type of shaft seal required to optimise safety, durability and efficiency in a specific application is what set us apart from competition. Naturally, any cooling or refrigeration solution can be supplied with dosing pumps that ensure very accurate dosing of chemical additives.

As a full-line utility supplier, Grundfos is also able to provide you with customised air-conditioning solutions as well as very compact pumps for chillers in the machining industry.

CR/CRE l CR-H/CRN-H/CRE-H/CRNE-H l CRN l LCSEPACO LC/LF/LCS l Peerless 8175 l Peerless 8196 l Peerless 8796 l Peerless AE l Peerless F/C l Peerless TU/TUT l Peerless Vertical Turbine l SMART Digital S - DDA/DDC/DDE & Digital XL - DDA/DDE l SP

CR-H / CRN-H / CRE-H / CRNE-H

CR-H / CRN-H / CRE-H / CRNE-H

All the benefits of the renowned Grundfos CR for an ANSI dimensional solution that will fit into your existing pump and piping footprint with no modifications (ANSI / ASME B73.1 piping dimensions).


Literature
- General Brochure
- Product Guide / Product Flyer
- Installation & Operation Guide

CRN

CRN

CR, CRN handles a variety of liquids from potable water to industrial liquids within a very wide temperature, flow and pressure scale.


Literature
- CRN High Pressure Product Guide / CRN MAGDrive Product Guide / CRN Product Flyer
CRN MAGDrive Installation & Operation Guide / CR, CRN Installation & Operation Guide

Grundfos LCSE

LCSE

The Grundfos line of LCSE, single stage, end suction, split coupled pumps with integrated motor, drive, and control serves as the industry standard in performance, quality, and durability.


Literature

Product Flyer / LCSE Spec SheetE-Pumps Brochure
LCS, LCSE Parts Guide / LCSE, VLSE Installation & Operation Guide
LFE, LCSE Installation & Operation Guide / LFE, LCSE Range Chart
LCSE Range Chart / LCSE Cross Section

Peerless Heavy Duty, Industrial Paper Stock, Slurry Pumps: Series 8175

Peerless 8175

The Peerless Pump 8175 Series process pump is manufactured for a wide range of flow and head requirements. The 8175 Series pumps is engineered to lower your operating costs over time.


Literature

General Flyer

Peerless ANSI B73.1 Process Pumps: Series 8196

Peerless 8196

The Peerless 8196 Performer Series combines high efficiency, maximum performance, and extended Mean Time Between Failure (MTBF) for reduced maintenance cost.


Literature

General Flyer

Peerless / LaBour Self-Priming Industrial Pumps

Peerless 8796

The Peerless Pump 8796 Series pumps are manufactured for a wide range of flow and head requirements and meet the latest ASME specifications.


Literature

General Flyer
Product Flyer

Peerless AE

Peerless AE

The AE Series pump uses a class 35 cast iron casing material. To provide permanent alignment of bearings and all rotating parts, Peerless Pump casts the bearing bracket supports as a part of the lower casing half.


Literature

General Brochure
Product Guide

Peerless General Purpose End Suction Pumps: F,C

Peerless F / C

Peerless F Pumps are general purpose, frame mounted, end suction pumps flexibly coupled to drivers and equipped with coupling guards.


Literature

F Series Brochure
C Series Brochure
F/C Product Flyer

Peerless TU / TUT

Peerless TU / TUT

The Peerless TU/TUT are multi-stage, single suction, horizontal pumps. The TU/TUT range allows for higher working pressures and results in higher heads.


Literature

General Brochure
Product Flyer

Peerless Vertical Turbine Pumps

Peerless Vertical Turbine

Grundfos offers a complete range of Vertical Turbine pumps with unrivaled reliability and engineered technology to match your every need. These products are adaptable to meet specific demands, and our variants offer flexible solutions that are made-to-order.


Literature

General Brochure / Submersible Flyer
Open Line Shaft - Flanged Flyer / Open Line Shaft - Threaded Flyer
Enclosed Line Shaft - Threaded Flyer / Vertical Turbine Pumps Poster
Product Flyer

SMART Digital S and XL

SMART Digital S - DDA/DDC/DDE & Digital XL - DDA/DDE 

Intelligent dosing pumps with new drive and adjustment mechanisms represent the ideal solution for increasingly complex dosing.


Literature

Digital S Product Flyer / Digital S Databook
Digital XL Product Flyer
DDA Quick Guide
DDE Quick Guide

Grundfos SP

SP

The SP pumps are made from 100% high-grade stainless steel to ensure efficient corrosion resistance and long product life in even the most demanding environments. The range is available in three grades of stainless steel.


Literature

SP Systems Brochure / SP Systems FlyerSP Product Flyer 
Databooklet / Product Guide
4" SP Installation & Operation Guide
6,8,10" SP Installation & Operation Guide