Pressure Boosting

Our fully integrated, all-in-one packaged systems are designed to meet changing capacity requirements with optimal efficiency, and our high pressure pumps ensure ultimate performance in any application.

BMS l CM/CME l CMBE l CME Plus l CR/CRE l Grundfos JP l Hydro MPC l Hydro Multi-B l Hydro Multi-E l PACO VSM/VSMS l SBA l SCALA2

Grundfos BMS

BMS

The BMS range is a completely new range of booster modules mainly used for reverse osmosis and (ultra-) filtration applications that improve efficiency compared to earlier ranges.


Literature

General Brochure
Product Flyer
BMSX Inquiry Form

Grundfos CM, CME

CM / CME

This horizontal multistage close-coupled pump is a compact, reliable and quiet pump designed to work in a variety of applications.


Literature

General Brochure
Product Guide / Product Flyer
Installation & Operation Guide
Spec Sheet / CRE, CRIE, CRNE, SPKE, CRKE, MTRE, CME Installation & Operation Guide

Grundfos CMBE Booster

CMBE

The CMBE series uses energy efficient, permanent magnet motor technology, which provides unmatched reliability, quiet operation, and energy savings.


Literature

General Brochure
Product Guide / Quick Guide
Installation & Operation Guide

Grundfos CME Plus

CME Plus

CME Plus pumps are built on the basis of CME pumps. In addition to the features of a standard CME, the CME plus includes a pressure sensor, expansion tank, and discharge piping making it a complete package ready for constant pressure applications.


Literature

Product Guide
Installation & Operation Guide

Grundfos JP

Grundfos JP

The Grundfos JP line of self-priming centrifugal jet pumps is designed for shallow well, deep well, and convertible shallow well pump applications. JP pumps are suitable for pumping clean, non-viscous, non-aggressive, non-explosive liquids, free of solid particles and fibres. JP pumps provide excellent suction capacity.


Literature

Product Guide
Sales Brochure
Installation & Operation Guide

Grundfos Hydro MPC

Hydro MPC

Grundfos Hydro MPC systems are made to very high standards. Thanks to the CU 352 controller, they handle even the most difficult pumping applications with ease and accuracy.


Literature

General Brochure / Sales Brochure
Product Guide / Product Flyer / Installation & Operation Guide
MPC-E Integrated VFD Spec Sheet / MPC-E Integrated VFD Motor Spec Sheet / MPC-E Mounted VFD Spec Sheet
MPC-ED Spec Sheet / MPC-EDF Spec Sheet / MPC-EF Spec Sheet / MPC-F Spec Sheet / MPC-S Spec Sheet

Grundfos Hydro Multi-B

Hydro Multi-B

The Hydro Multi-B is a unique combination of variable speed multistage pumps and simple user interface.The CME pump combined with an MLE motor provides the variable speed functionality with energy efficiency that exceeds NEMA premium efficiency levels.


Literature

General Brochure / Sales BrochureProduct Flyer
Product Guide
Installation & Operation Guide
Spec Sheet

Grundfos Hydro Multi-E

Hydro Multi-E

The Hydro Multi-E booster system uses two to four identical Grundfos CRE pumps connected in parallel with a common suction and discharge manifold and all the necessary fittings.


Literature

Product Brochure
Product Flyer
Installation & Operation Guide
Spec Sheet

PACO VSM / VSMS

PACO VSM / VSMS

PACO VSM / VSMS are vertically mounted top suction/top discharge pumps fit where many pumps won’t.



Literature

General Brochure / VSMS Brochure
General Flyer / VSMS Product Flyer / VSM, VSMS Parts Guide / VSM, VSMS Installation & Operation Guide / VSM, VSMS Cross Section

SBA

SBA

The SBA clean water submersible pump is designed for use in domestic applications and especially suitable for rainwater applications and wells.


Literature

General Flyer

SCALA2

SCALA2

SCALA2 is a fully integrated water booster pump providing perfect water pressure in all taps. SCALA2 is the perfect choice for residential buildings with up to 3 floors and 8 taps.


Literature

General Flyer
Data Sheet
Quick Guide
Installation & Operation Guide