Oil & Gas

The full-line Grundfos range caters to the specific needs of oil and gas applications. Our range has models specifically designed to handle viscous, hazardous substances and sensitive processes – all with maximum care and effectiveness.

CR/CRE l CRE Plus l CRFlex l CR-H/CRN-H/CRE-H/CRNE-HCRN l DMH l DMX l Dosing Skid System (DSS) l Hydro MPC l LCSE l PACO LC/LF/LCS l Peerless 8196 l Peerless AE l Peerless F/C l Peerless TU/TUT l Peerless Vertical Turbine l SMART Digital S - DDA/DDC/DDE & Digital XL - DDA/DDE l SP

CRE Plus

CRE Plus

The CRE-Plus is a simplex pump system and one of a wide range of E-pumps offered by Grundfos. It utilizes "smart" pump technology to vary motor output according to demand so energy is not wasted on generating pump speed that is not required.

Literature
- CRE Brochure
- CRE Product Guide

CREFlex

CRFlex

Grundfos solar surface pumps provide the perfect sustainable, reliable and cost efficient alternative to irregular water supply solutions in remote locations, or for highly specific applications anywhere.


Literature
- General Flyer
- Product Guide
- Installation & Operation Guide

CR-H / CRN-H / CRE-H / CRNE-H

CR-H / CRN-H / CRE-H / CRNE-H

All the benefits of the renowned Grundfos CR for an ANSI dimensional solution that will fit into your existing pump and piping footprint with no modifications (ANSI / ASME B73.1 piping dimensions).


Literature
- General Brochure
- Product Guide / Product Flyer
- Installation & Operation Guide

CRN

CRN

CR, CRN handles a variety of liquids from potable water to industrial liquids within a very wide temperature, flow and pressure scale.


Literature
- CRN High Pressure Product Guide / CRN MAGDrive Product Guide / CRN Product Flyer
CRN MAGDrive Installation & Operation Guide / CR, CRN Installation & Operation Guide

Grundfos DMH - Hydraulic Diaphragm Metering Pumps

DMH

The Grundfos DMH range is a series of extremely strong, robust pumps for applications requiring a reliable dosing and high-pressure capability.


Literature

General Brochure
Product Guide
Product Flyer

Grundfos DMX - Mechanical Diaphragm Metering Pumps

DMX

This series is designed to be highly versatile, which is reflected in the wide flow range covered and the choice of dosing head sizes, materials, and accessories available.


Literature

General Brochure
Product Guide
Product Flyer
Installation & Operation Guide

Dosing Skid System (DSS)

Dosing Skid System (DSS)

Dosing Skid Systems (DSS) are complete solutions designed to feed liquid chemicals from a supply source – usually tank or drum – to an injection point.


Literature

General Brochure
Product Flyer
Installation & Operation Guide

Grundfos Hydro MPC

Hydro MPC

Grundfos Hydro MPC systems are made to very high standards. Thanks to the CU 352 controller, they handle even the most difficult pumping applications with ease and accuracy.


Literature

General Brochure / Sales Brochure
Product Guide / Product Flyer / Installation & Operation Guide
MPC-E Integrated VFD Spec Sheet / MPC-E Integrated VFD Motor Spec Sheet / MPC-E Mounted VFD Spec Sheet
MPC-ED Spec Sheet / MPC-EDF Spec Sheet / MPC-EF Spec Sheet / MPC-F Spec Sheet / MPC-S Spec Sheet

Grundfos LCSE

LCSE

The Grundfos line of LCSE, single stage, end suction, split coupled pumps with integrated motor, drive, and control serves as the industry standard in performance, quality, and durability.


Literature

Product Flyer / LCSE Spec SheetE-Pumps Brochure
LCS, LCSE Parts Guide / LCSE, VLSE Installation & Operation Guide
LFE, LCSE Installation & Operation Guide / LFE, LCSE Range Chart
LCSE Range Chart / LCSE Cross Section

Peerless ANSI B73.1 Process Pumps: Series 8196

Peerless 8196

The Peerless 8196 Performer Series combines high efficiency, maximum performance, and extended Mean Time Between Failure (MTBF) for reduced maintenance cost.


Literature

General Flyer

Peerless AE

Peerless AE

The AE Series pump uses a class 35 cast iron casing material. To provide permanent alignment of bearings and all rotating parts, Peerless Pump casts the bearing bracket supports as a part of the lower casing half.


Literature

General Brochure
Product Guide

Peerless General Purpose End Suction Pumps: F,C

Peerless F / C

Peerless F Pumps are general purpose, frame mounted, end suction pumps flexibly coupled to drivers and equipped with coupling guards.


Literature

F Series Brochure
C Series Brochure
F/C Product Flyer

Peerless TU / TUT

Peerless TU / TUT

The Peerless TU/TUT are multi-stage, single suction, horizontal pumps. The TU/TUT range allows for higher working pressures and results in higher heads.


Literature

General Brochure
Product Flyer

Peerless Vertical Turbine Pumps

Peerless Vertical Turbine

Grundfos offers a complete range of Vertical Turbine pumps with unrivaled reliability and engineered technology to match your every need. These products are adaptable to meet specific demands, and our variants offer flexible solutions that are made-to-order.


Literature

General Brochure / Submersible Flyer
Open Line Shaft - Flanged Flyer / Open Line Shaft - Threaded Flyer
Enclosed Line Shaft - Threaded Flyer / Vertical Turbine Pumps Poster
Product Flyer

SMART Digital S and XL

SMART Digital S - DDA/DDC/DDE & Digital XL - DDA/DDE 

Intelligent dosing pumps with new drive and adjustment mechanisms represent the ideal solution for increasingly complex dosing.


Literature

Digital S Product Flyer / Digital S Databook
Digital XL Product Flyer
DDA Quick Guide
DDE Quick Guide

Grundfos SP

SP

The SP pumps are made from 100% high-grade stainless steel to ensure efficient corrosion resistance and long product life in even the most demanding environments. The range is available in three grades of stainless steel.


Literature

SP Systems Brochure / SP Systems FlyerSP Product Flyer 
Databooklet / Product Guide
4" SP Installation & Operation Guide
6,8,10" SP Installation & Operation Guide