Heating

Grundfos offers a full line of maintenance-free circulators for moving hot water from the boiler to heating devices. Energy-efficient options feature a permanent magnet motor capable of saving up to 80 percent of energy consumption when compared with conventional circulators.

For commercial buildings, Grundfos variable frequency converters allow your pump system to adapt continuously to system demands, reducing lifecycle costs, improving overall system efficiency, providing properly regulated indoor climate and significantly lowering carbon dioxide emissions.

ALPHA1 l ALPHA2 l Comfort PM Auto l Comfort System l CR/CRE l Grundfos GO l Hydro MPC l LCSE l MAGNA3 l PACO KP/KPV/KPVS l PACO LC/LF/LCS l PACO VL/VLS l PACO VSM/VSMS l Peerless Vertical Turbine l TP/TPE l TPE3UP/UPS Circulators l VLC/VLSC

ALPHA1

ALPHA1

The ALPHA1 is an energy efficient, variable-speed circulator built with reliable, electronically controlled Grundfos permanent magnet motor (ECM) technology. Featuring three-constant pressure control modes, an LED display and easy-to-use push button controls, the ALPHA1 is the perfect solution for domestic hydronic heating and hot water recirculation applications.

Literature
Product Flyer
Installation & Operation Guide

ALPHA2

ALPHA2

The new ALPHA2 takes reliability in small domestic circulators to new heights.


Literature
Product Flyer
Product Guide
Installation & Operation Guide

Comfort PM Auto

Comfort PM Auto

The COMFORT PM AUTO range sets new standards for energy-efficient hot water recirculation in residential homes.



Literature

General BrochureGeneral Flyer
Product Guide
Installation & Operation Guide

Grundfos Comfort System

Comfort System

The Comfort System is a water circulation system that eliminates cold water runoff at the faucet using a bypass valve and pump with a timer to control water flow.


Literature

General Brochure
Product Guide
- Comfort System Installation & Operation Guide
- Digital Timer Kit Installation & Operation Guide

Grundfos GO

Grundfos GO

Grundfos GO is the mobile tool box for professional users on the GO. Grundfos GO gives you intuitive hand-held pump control, and full access to all the Grundfos Online tools on the go.


Literature

General Brochure  
Groundwater Segment Flyer

Grundfos Hydro MPC

Hydro MPC

Grundfos Hydro MPC systems are made to very high standards. Thanks to the CU 352 controller, they handle even the most difficult pumping applications with ease and accuracy.


Literature

General Brochure / Sales Brochure
Product Guide / Product Flyer / Installation & Operation Guide
MPC-E Integrated VFD Spec Sheet / MPC-E Integrated VFD Motor Spec Sheet / MPC-E Mounted VFD Spec Sheet
MPC-ED Spec Sheet / MPC-EDF Spec Sheet / MPC-EF Spec Sheet / MPC-F Spec Sheet / MPC-S Spec Sheet

Grundfos LCSE

LCSE

The Grundfos line of LCSE, single stage, end suction, split coupled pumps with integrated motor, drive, and control serves as the industry standard in performance, quality, and durability.


Literature

Product Flyer / LCSE Spec SheetE-Pumps Brochure
LCS, LCSE Parts Guide / LCSE, VLSE Installation & Operation Guide
LFE, LCSE Installation & Operation Guide / LFE, LCSE Range Chart
LCSE Range Chart / LCSE Cross Section

MAGNA3

MAGNA3

The MAGNA3 pumps make up a broad range of small, medium and large circulator pumps fitted with communication equipment and motors with electronic speed control based on permanent magnet (PM) and compact stator motor technology.


Literature

General Brochure
Product Guide
Product Flyer / Product Spec Sheet / Product Installation & Operation Guide

PACO KP / KPV / KPVS

PACO KP / KPV / KPVS

The PACO KP/KPV/KPVS split case pump is a single-stage, non-self-priming, between bearing, centrifugal volute pump. The axially split design allows easy removal of the top casing and access to the pump components (bearings, wear rings, impeller, and shaft seal) without disturbing the motor or pipe work.


Literature

KPVS Brochure / KPV Flyer / KPV Spec SheetKP Flyer / KP Spec SheetPACO KPVS / KPVS Spec Sheet
Product Guide / KP-KPV Parts Guide / KPVS Parts Guide / KP, KPV, KPVS Installation & Operations Guide / KP Cross Section / KPV Cross Section / KPVS Cross Section / KP Range Chart / KPV Range Chart

PACO VL / VLS

PACO VL / VLS

The VL/VLS Inline pumps have proven to be extremely versatile, often exceeding the requirements for a variety of market applications, such as chilled water, condenser water, and hot water systems.


Literature
- Product Flyer / VLS Spec Sheet / VL Spec Sheet / VL, VLC, VLS, VLSC Parts Guide / VL Cross Section / VLS Cross Section

PACO VSM / VSMS

PACO VSM / VSMS

PACO VSM / VSMS are vertically mounted top suction/top discharge pumps fit where many pumps won’t.



Literature

General Brochure / VSMS Brochure
General Flyer / VSMS Product Flyer / VSM, VSMS Parts Guide / VSM, VSMS Installation & Operation Guide / VSM, VSMS Cross Section

Peerless Vertical Turbine Pumps

Peerless Vertical Turbine

Grundfos offers a complete range of Vertical Turbine pumps with unrivaled reliability and engineered technology to match your every need. These products are adaptable to meet specific demands, and our variants offer flexible solutions that are made-to-order.


Literature

General Brochure / Submersible Flyer
Open Line Shaft - Flanged Flyer / Open Line Shaft - Threaded Flyer
Enclosed Line Shaft - Threaded Flyer / Vertical Turbine Pumps Poster
Product Flyer

TP / TPE

TP / TPE

Grundfos TP and TPE vertical in-line pumps are used in a variety of applications. The pumps are all single-stage, in-line centrifugal pumps with standard motors and mechanical shaft seals.


Literature
- TP Product Guide / TPE E-Circulators Product Guide
- TP VersaFlo Installation & Operation Manual

UP / UPS Circulators

UP / UPS Circulators

Grundfos circulators are specifically designed for heating and cooling systems. The wet rotor design ensures quiet maintenance free operation.


Literature

UPS Brochure / UP Brochure / Miximizer Brochure
UP Product Guide / Large UP UPS Product Guide
UP XL Installation & Operation Guide / UP Insulation Guide / UP Series Installation & Operation Guide /
  UPS Series 200 Installation & Operation Guide

VLC / VLSC

VLC / VLSC

The Grundfos line of VLC/VLSC, single stage, inline pumps with CUE drive (Grundfos variable frequency drive), and control are part of the family of pumps, which are better engineered to increase efficiency and reduce radial loads.


Literature
General Brochure
Product Flyer / VLC Spec Sheet / VLSC Spec Sheet / VL, VLC, VLS, VLSC Parts Guide / VLC, VLCS Installation & Operation Guide / VL, VLS Installation & Operation Guide / VLSC Range Chart / VLC Range Chart / VLC Cross Section / VLSC Cross Section

TPE3

TPE3

The Grundfos TPE3 is the smartest and most efficient vertical In-line pump. By combining best-in-class pump intelligentce and efficiency with built-in features that make it easy to use like smart controls and enhanced mechanical efficiencies that deliver savings in a simplified package.


Literature

Product Brochure
Data Booklet