Groundwater Treatment

Chemigation and fertigation systems can be individual but from where we stand the principles are the same every time: Safe, precise dosing and a uniform mix in the water line can be felt on the bottom line. With Grundfos dosing and metering equipment, efficient and effective use of chemicals is made simple. For handling any chemical, Grundfos has pump technology that is easy to adjust and maintain. Our corrosion-resistant dosing pumps are ideal for injecting nutrients and chemicals. They dose concentrated and ready-to-use chemicals evenly and precisely into the line, and will automatically adjust dosages in response to changing flow. Out in the field, the crop will receive the desired and uniform concentration of nutrient and pest-control chemical. The right amount in the right place at the right time. We can also advise on relevant safety procedures, back-flow prevention, etc. in relation to local regulatory constraints.

CU 301 l CU 331 l DDI l DME l DMH l DMX l Dosing Skid System (DSS) l l Oxiperm Pro l SMART Digital S - DDA/DDC/DDE & Digital XL - DDA/DDE l UPZC

Grundfos CU 301

CU 301

The CU 301 is a control and communication unit developed for SQE well pumps used in constant-pressure applications.


Literature

Constant Pressure Brochure
Product Guide
Installation & Operation Guide

Grundfos CU331SP Variable Frequency Drive

CU 331

The CU331SP is a constant pressure, variable frequency drive programmed with parameter settings optimized for submersible pump applications.


Literature

Constant Pressure Brochure
Product Guide
Quick Guide
Installation & Operation Guide

Grundfos Digital Dosing™, DDI

DDI

Grundfos DDI pumps provide Digital Dosing from 75 ml/h up to 150 l/h with real setting of the flow rate. The integrated high-performance microelectronics and the innovative speed-regulated drive technology produce a precise and continuous dosing guaranteeing consistent media mixing and process quality.


Literature

Product Brochure

Grundfos Digital Dosing™, DME

DME

Grundfos DME Digital Dosing pumps combine perfect precision with user-friendliness, covering large dosing quantities in the range from 60 l/h to 940 l/h.


Literature

General Brochure
Product Guide / Product Flyer
Model AR Installation & Operation Guide
Model B Installation & Operation Guide

Grundfos DMH - Hydraulic Diaphragm Metering Pumps

DMH

The Grundfos DMH range is a series of extremely strong, robust pumps for applications requiring a reliable dosing and high-pressure capability.


Literature

General Brochure
Product Guide
Product Flyer

Grundfos DMX - Mechanical Diaphragm Metering Pumps

DMX

This series is designed to be highly versatile, which is reflected in the wide flow range covered and the choice of dosing head sizes, materials, and accessories available.


Literature

General Brochure
Product Guide
Product Flyer
Installation & Operation Guide

Dosing Skid System (DSS)

Dosing Skid System (DSS)

Dosing Skid Systems (DSS) are complete solutions designed to feed liquid chemicals from a supply source – usually tank or drum – to an injection point.


Literature

General Brochure
Product Flyer
Installation & Operation Guide

Grundfos Oxiperm Pro, Oxiperm

Oxiperm Pro

The chlorine dioxide production systems, Oxiperm Pro OCD-162 and Oxiperm 164 are the perfect solutions for fighting Legionella and other germs in drinking water.


Literature

General Flyer / Batch Mode Flyer
Product Flyer / Product Guide
Installation & Operation Guide
Software Installation & Operation Guide

SMART Digital S and XL

SMART Digital S - DDA/DDC/DDE & Digital XL - DDA/DDE 

Intelligent dosing pumps with new drive and adjustment mechanisms represent the ideal solution for increasingly complex dosing.


Literature

Digital S Product Flyer / Digital S Databook
Digital XL Product Flyer
DDA Quick Guide
DDE Quick Guide

Zone Control

UPZC

The UPZC series of zone controls is the ideal choice for single and multiple zone hydronic heating systems whether you are using zone pumps or low voltage, zone valves.


Literature

General Brochure