Groundwater Distribution

Our first priority is to ensure a reliable supply of sufficient water for the crop. Taking this commitment further, we offer to use our technology and insight to bring groundwater to the surface at the lowest possible cost. 

Grundfos offers a proven range of durable, speed-controlled submersible pumps and vertical turbines. These are designed to deliver groundwater cost-effectively by reacting automatically to changing down-hole conditions. To suit each situation, we supply the expertise to ensure pumps and motors are applied correctly. 

Additionally, monitoring and control systems further safeguard the reliable flow of water by protecting the pump from dry-running or power supply irregularities. All such components are pre-engineered for plug-and-play with Grundfos pumps and motors.

CM/CME l CMBE l CME Plus l CR/CRE l CRE Plus l CRFlex l CR-H/CRN-H/CRE-H/CRNE-H l CRN l CU 301 l CU 331 l EB End Gun Booster l Grundfos JP l Hydro MPC l LCSE l PACO KP/KPV/KPVS l PACO LC/LF/LCS l PACO VL/VLS l Peerless AE l Peerless F/C l Peerless PV l Peerless TU/TUT l Peerless Vertical Turbine l SBA l SCALA2 l SP l SPE l SQ l SQE l SQE-NE l SQFlex l Submersible Motors (MS & MMS) l TP/TPE l UPZC

Grundfos CM, CME

CM / CME

This horizontal multistage close-coupled pump is a compact, reliable and quiet pump designed to work in a variety of applications.


Literature

General Brochure
Product Guide / Product Flyer
Installation & Operation Guide
Spec Sheet / CRE, CRIE, CRNE, SPKE, CRKE, MTRE, CME Installation & Operation Guide

Grundfos CMBE Booster

CMBE

The CMBE series uses energy efficient, permanent magnet motor technology, which provides unmatched reliability, quiet operation, and energy savings.


Literature

General Brochure
Product Guide / Quick Guide
Installation & Operation Guide

Grundfos CME Plus

CME Plus

CME Plus pumps are built on the basis of CME pumps. In addition to the features of a standard CME, the CME plus includes a pressure sensor, expansion tank, and discharge piping making it a complete package ready for constant pressure applications.


Literature

Product Guide
Installation & Operation Guide

CRE Plus

CRE Plus

The CRE-Plus is a simplex pump system and one of a wide range of E-pumps offered by Grundfos. It utilizes "smart" pump technology to vary motor output according to demand so energy is not wasted on generating pump speed that is not required.

Literature
- CRE Brochure
- CRE Product Guide

CREFlex

CRFlex

Grundfos solar surface pumps provide the perfect sustainable, reliable and cost efficient alternative to irregular water supply solutions in remote locations, or for highly specific applications anywhere.


Literature
- General Flyer
- Product Guide
- Installation & Operation Guide

CR-H / CRN-H / CRE-H / CRNE-H

CR-H / CRN-H / CRE-H / CRNE-H

All the benefits of the renowned Grundfos CR for an ANSI dimensional solution that will fit into your existing pump and piping footprint with no modifications (ANSI / ASME B73.1 piping dimensions).


Literature
- General Brochure
- Product Guide / Product Flyer
- Installation & Operation Guide

CRN

CRN

CR, CRN handles a variety of liquids from potable water to industrial liquids within a very wide temperature, flow and pressure scale.


Literature
- CRN High Pressure Product Guide / CRN MAGDrive Product Guide / CRN Product Flyer
CRN MAGDrive Installation & Operation Guide / CR, CRN Installation & Operation Guide

Grundfos CU 301

CU 301

The CU 301 is a control and communication unit developed for SQE well pumps used in constant-pressure applications.


Literature

Constant Pressure Brochure
Product Guide
Installation & Operation Guide

Grundfos CU331SP Variable Frequency Drive

CU 331

The CU331SP is a constant pressure, variable frequency drive programmed with parameter settings optimized for submersible pump applications.


Literature

Constant Pressure Brochure
Product Guide
Quick Guide
Installation & Operation Guide

Grundfos EB - End Gun Booster Pump

EB End Gun Booster

The Grundfos EB End Gun Booster Pump is designed for Center Pivot applications and is available in both 2 HP and 5 HP units using the same pump volute.


Literature

General Brochure

Grundfos JP

Grundfos JP

The Grundfos JP line of self-priming centrifugal jet pumps is designed for shallow well, deep well, and convertible shallow well pump applications. JP pumps are suitable for pumping clean, non-viscous, non-aggressive, non-explosive liquids, free of solid particles and fibres. JP pumps provide excellent suction capacity.


Literature

Product Guide
Sales Brochure
Installation & Operation Guide

Grundfos Hydro MPC

Hydro MPC

Grundfos Hydro MPC systems are made to very high standards. Thanks to the CU 352 controller, they handle even the most difficult pumping applications with ease and accuracy.


Literature

General Brochure / Sales Brochure
Product Guide / Product Flyer / Installation & Operation Guide
MPC-E Integrated VFD Spec Sheet / MPC-E Integrated VFD Motor Spec Sheet / MPC-E Mounted VFD Spec Sheet
MPC-ED Spec Sheet / MPC-EDF Spec Sheet / MPC-EF Spec Sheet / MPC-F Spec Sheet / MPC-S Spec Sheet

Grundfos LCSE

LCSE

The Grundfos line of LCSE, single stage, end suction, split coupled pumps with integrated motor, drive, and control serves as the industry standard in performance, quality, and durability.


Literature

Product Flyer / LCSE Spec SheetE-Pumps Brochure
LCS, LCSE Parts Guide / LCSE, VLSE Installation & Operation Guide
LFE, LCSE Installation & Operation Guide / LFE, LCSE Range Chart
LCSE Range Chart / LCSE Cross Section

PACO KP / KPV / KPVS

PACO KP / KPV / KPVS

The PACO KP/KPV/KPVS split case pump is a single-stage, non-self-priming, between bearing, centrifugal volute pump. The axially split design allows easy removal of the top casing and access to the pump components (bearings, wear rings, impeller, and shaft seal) without disturbing the motor or pipe work.


Literature

KPVS Brochure / KPV Flyer / KPV Spec SheetKP Flyer / KP Spec SheetPACO KPVS / KPVS Spec Sheet
Product Guide / KP-KPV Parts Guide / KPVS Parts Guide / KP, KPV, KPVS Installation & Operations Guide / KP Cross Section / KPV Cross Section / KPVS Cross Section / KP Range Chart / KPV Range Chart

PACO VL / VLS

PACO VL / VLS

The VL/VLS Inline pumps have proven to be extremely versatile, often exceeding the requirements for a variety of market applications, such as chilled water, condenser water, and hot water systems.


Literature
- Product Flyer / VLS Spec Sheet / VL Spec Sheet / VL, VLC, VLS, VLSC Parts Guide / VL Cross Section / VLS Cross Section

Peerless AE

Peerless AE

The AE Series pump uses a class 35 cast iron casing material. To provide permanent alignment of bearings and all rotating parts, Peerless Pump casts the bearing bracket supports as a part of the lower casing half.


Literature

General Brochure
Product Guide

Peerless General Purpose End Suction Pumps: F,C

Peerless F / C

Peerless F Pumps are general purpose, frame mounted, end suction pumps flexibly coupled to drivers and equipped with coupling guards.


Literature

F Series Brochure
C Series Brochure
F/C Product Flyer

Peerless PV

Peerless PV

Peerless PV In-Line close coupled single suction pumps, designed especially for applications in medium duty service.



Literature
- General Brochure

Peerless TU / TUT

Peerless TU / TUT

The Peerless TU/TUT are multi-stage, single suction, horizontal pumps. The TU/TUT range allows for higher working pressures and results in higher heads.


Literature

General Brochure
Product Flyer

Peerless Vertical Turbine Pumps

Peerless Vertical Turbine

Grundfos offers a complete range of Vertical Turbine pumps with unrivaled reliability and engineered technology to match your every need. These products are adaptable to meet specific demands, and our variants offer flexible solutions that are made-to-order.


Literature

General Brochure / Submersible Flyer
Open Line Shaft - Flanged Flyer / Open Line Shaft - Threaded Flyer
Enclosed Line Shaft - Threaded Flyer / Vertical Turbine Pumps Poster
Product Flyer

SBA

SBA

The SBA clean water submersible pump is designed for use in domestic applications and especially suitable for rainwater applications and wells.


Literature

General Flyer

SCALA2

SCALA2

SCALA2 is a fully integrated water booster pump providing perfect water pressure in all taps. SCALA2 is the perfect choice for residential buildings with up to 3 floors and 8 taps.


Literature

General Flyer
Data Sheet
Quick Guide
Installation & Operation Guide

Grundfos SP

SP

The SP pumps are made from 100% high-grade stainless steel to ensure efficient corrosion resistance and long product life in even the most demanding environments. The range is available in three grades of stainless steel.


Literature

SP Systems Brochure / SP Systems FlyerSP Product Flyer 
Databooklet / Product Guide
4" SP Installation & Operation Guide
6,8,10" SP Installation & Operation Guide

SPE

SPE

Grundfos 4” SPE pumps are submersible well pumps for use in 4-inch and larger wells. SPE pumps are made of corrosion resistant stainless steel and are suitable for use in Environmental applications.


Literature

Optimized Operation Brochure
Installation & Operation Guide

SQ

SQ

The SQ is a submersible well pump designed to fit into wells with a diameter of 3" or larger.


Literature

SQ Flyer
Product Guide
Installation & Operation Guide

Grundfos SQE Constant Pressure System

SQE

The SQE is the only constant pressure pump on the market fully equipped with built-in electronic controls which allow for advanced computer controlled performance and state of the art protection features including sophisticated diagnostics.


Literature

Constant Pressure Brochure
Product Guide
Selection Guide
Installation & Operation Guide

SQE-NE

SQE-NE

SQE-NE pumps are submersible well pumps for 3-inch and larger wells. The SQE-NE is designed using materials that are resistant to chemicals and pollutants so that they are suitable for Environmental applications.


Literature

Product Guide
Installation & Operation Guide

Grundfos SQFlex

SQFlex

The SQFlex family is an environmentally-friendly water supply system. SQFlex pumps are fitted with a permanent magnet motor which enables the efficient use of energy from a wide range of supply options.


Literature

General Flyer
Product Guide
Spec Sheet
Service Literature

Submersible Motors

Submersible Motors (MS & MMS)

The MS and MMS submersible motors are rated among the very best on the market, suitable for use with submersible pumps of any make and are designed to be the perfect fit for the comprehensive range of Grundfos SP pumps – matching their best duty points.


Literature

MS Brochure / MS Product Guide
MMS Brochure
MMS Product Guide
MS, MMS Product Guide

TP / TPE

TP / TPE

Grundfos TP and TPE vertical in-line pumps are used in a variety of applications. The pumps are all single-stage, in-line centrifugal pumps with standard motors and mechanical shaft seals.


Literature
- TP Product Guide / TPE E-Circulators Product Guide
- TP VersaFlo Installation & Operation Manual

Zone Control

UPZC

The UPZC series of zone controls is the ideal choice for single and multiple zone hydronic heating systems whether you are using zone pumps or low voltage, zone valves.


Literature

General Brochure