Food & Beverage

Pumps & Process Optimization for Food and Beverage

Your Answer to Water and Efficiency Challenges in the Food and Beverage Market

At Grundfos, we understand the demanding environment of the food and beverage market.

Managing a plant means optimizing processes, maximizing uptime, managing resources, and ensuring the safety of workers and products to meet government regulations. With Grundfos, you gain more than a pump supplier, you gain a partner focused on solving the challenges of your operation. From meat processing plants to breweries and distilleries, Grundfos can help optimize water intake and feed, cooling systems, boiler feed, and water and wastewater treatment.

Dosing and Disinfection

The Grundfos dosing and disinfection product range covers everything from the disinfection of drinking water to antimicrobial washes. With one of the most extensive product ranges on the market, Grundfos delivers accuracy, reliability and safety in an area where processing plants can’t afford errors.

Washing and Cleaning

The all new Grundfos Hydro HP is a fully integrated high-pressure booster system that offers a more reliable and energy-efficient solution for clean and wash applications. Choosing a Grundfos pump or system for your washdown needs guarantees outstanding performance. Both stationary and mobile solutions can be customized to meet your pressure and size requirements.

BMS l CIM/CIU l CM/CME l CR/CRE l CUE l DID l DME l DMH l DMX l GMH l Hydro HP l Hydro MPC l LCSE l Oxiperm Pro l PACO KP / KPV / KPVS l SE Range l SL Range l SMART Digital S - DDA/DDC/DDE & Digital XL - DDA/DDE l SP l VLSE

SMART Digital S - DDA/DDC/DDE & Digital XL - DDA/DDE

SMART Digital S and XL

Intelligent dosing pumps with advanced drive and process control technology represents the ideal solution for increasingly complex applications.


Literature
Grundfos Dosing & Disinfection Brochure
Smart Digital Brochure
Digital S: Flyer / Data Booklet
Digital XL: Flyer

Grundfos Digital Dosing™, DME

DME

Grundfos DME Digital Dosing pumps combine perfect precision with user-friendliness, covering large dosing quantities in the range from 375l/h and 900l/h.


Literature

General Brochure
Product Guide / Product Flyer
Model AR Installation & Operation Guide
Model B Installation & Operation Guide

Grundfos DMH - Hydraulic Diaphragm Metering Pumps

DMH

The Grundfos DMH range is a series of extremely strong, robust pumps for applications requiring a reliable dosing and high-pressure capability.


Literature

General Brochure
Product Guide
Product Flyer

Grundfos DMX - Mechanical Diaphragm Metering Pumps

DMX

This series is designed to be highly versatile, which is reflected in the wide flow range covered and the choice of dosing head sizes, materials, and accessories available.


Literature

General Brochure
Product Guide
Product Flyer
Installation & Operation Guide

DID

DID

The DID system with bypass flow cell is intended for monitoring and control of disinfectants, pH, ORP, conductivity and temperature.

Literature
Grundfos Dosing & Disinfection Brochure
Data Booklet
Flyer / Sensors Guide
Installation & Operation Guide / Hydraulic Setup Guide

Hydro HP

Hydro HP

The all new Grundfos Hydro HP is a fully integrated high-pressure booster system offering a more reliable and energy-efficient solution for clean and wash applications. The system features industry-leading CR vertical multistage inline pumps, which offer superior hydraulic performance and bulletproof reliability in a space-saving footprint.


Literature

Product Flyer

Grundfos CM, CME

CM / CME

This horizontal multistage close-coupled pump is a compact, reliable and quiet pump designed to work in a variety of applications.


Literature

General Brochure
Product Guide / Product Flyer
Installation & Operation Guide
Spec Sheet / CRE, CRIE, CRNE, SPKE, CRKE, MTRE, CME Installation & Operation Guide

Grundfos LCSE

LCSE

The Grundfos line of LCSE, single stage, end suction, split coupled pumps with integrated motor, drive, and control serves as the industry standard in performance, quality, and durability.


Literature

Product Flyer / LCSE Spec SheetE-Pumps Brochure
LCS, LCSE Parts Guide / LCSE, VLSE Installation & Operation Guide
LFE, LCSE Installation & Operation Guide / LFE, LCSE Range Chart
LCSE Range Chart / LCSE Cross Section

PACO KP

PACO KP / KPV / KPVS

The PACO KP/KPV/KPVS split case pump is a single-stage, non-self-priming, between bearing, centrifugal volute pump. The axially split design allows easy removal of the top casing and access to the pump components (bearings, wear rings, impeller, and shaft seal) without disturbing the motor or pipe work.


Literature
KPVS Brochure / KPV Flyer / KPV Spec Sheet / KP Flyer / KP Spec Sheet / PACO KPVS / KPVS Spec Sheet
Product Guide / KP-KPV Parts Guide / KPVS Parts Guide / KP, KPV, KPVS Installation & Operations Guide / KP Cross Section / KPV Cross Section / KPVS Cross Section / KP Range Chart / KPV Range Chart

VLSE

VLSE

The VLSE is a single stage, inline pumps with integrated motor, drive, and control.

 

 

Literature
General Flyer
Product Flyer / Product Spec Sheet / Product Parts Guide / LCSE, VLSE Installation & Operation Guide / VLSE Installation & Operation Guide / VLSE Pump Model Range Chart / VLSE Range Chart / VLSE Cross Section

Grundfos BMS

BMS

The BMS range is a completely new range of booster modules mainly used for reverse osmosis and (ultra-) filtration applications that improve efficiency compared to earlier ranges.


Literature

General Brochure
Product Flyer
BMSX Inquiry Form

Oxiperm Pro

Oxiperm Pro

The chlorine dioxide production systems, Oxiperm Pro OCD-162 and Oxiperm 164 are the perfect solutions for fighting Legionella and other germs in drinking water.


Literature
Grundfos Dosing & Disinfection Brochure
Flyer / Batch Mode Flyer / Product Flyer
Data Booklet
Installation & Operation Guide / Software Installation & Operation Guide

SL Range

SL Range

The SL range of wastewater pumps provide the highest total efficiency on the market. Innovative technologies from Grundfos bring together intelligence, motors, hydraulics and functionality to meet the challenges of modern wastewater, maximizing the hydraulic, electrical and mechanical efficiency of your pumps.

 

Literature
SE & SL Ranges Sales Brochure / S-Tube Sales Brochure
SE & SL Ranges Data Booklet / SL1 & SLV Data Booklet
SL Range Product Flyer / S-Tube Product Flyer
SE & SL Ranges Wiring Diagram

SE Range

SE Range

The SE range of wastewater pumps provide the highest total efficiency on the market. Innovative technologies from Grundfos bring together intelligence, motors, hydraulics and functionality to meet the challenges of modern wastewater, maximizing the hydraulic, electrical and mechanical efficiency of your pumps.


Literature
SE & SL Ranges Sales Brochure / S-Tube Sales Brochure
SE & SL Ranges Data Booklet / SL1 & SLV Data Booklet
SE Range Product Flyer / S-Tube Product Flyer
SE & SL Ranges Wiring Diagram

Grundfos SP

SP

The SP pumps are made from 100% high-grade stainless steel to ensure efficient corrosion resistance and long product life in even the most demanding environments. The range is available in three grades of stainless steel.


Literature
SP Systems Brochure / SP Systems Flyer / SP Product Flyer 
Databooklet / Product Guide
4" SP Installation & Operation Guide
6,8,10" SP Installation & Operation Guide

Grundfos CUE

CUE

The CUE is a frequency converter for Grundfos pumps, providing a series of predefined functions which make the converters easy to use in almost all application areas.


Literature
General Brochure
Product Guide
Installation & Operation Guide

Grundfos CIM

CIM / CIU

The Communication Interface Module (CIM) and the Communication Interface Unit (CIU) enable data communication via open and interoperable networks.


Literature
CIM Brochure / BACnet Brochure / LON Brochure / Modbus Brochure / Profilbus Brochure / GSM Brochure

Grundfos Machine Health (GMH)

Grundfos Machine Health

Grundfos brings artificial-intelligence to the maintenance world with a next-generation machine health solution. The platform, Grundfos Machine Health (GMH), empowers users to convert their data into meaningful actions aimed at improving efficiency and preventing breakdowns. With GMH you can focus your maintenance schedule on the most critical tasks, reducing down-time by up to 75% and maintenance costs by up to 30%.


Literature
Product Flyer