Drinking Water Treatment

Drinking water treatment applications include chemical treatment, desalination, water reservoirs, disinfection, sedimentation, filtration & backwash, and flocculation & aeration. Grundfos solutions for this wide array of applications include boosting pumps, dosing & disinfection, end suction pumps, inline pumps, pump systems, split case pumps, mixers & flowmakers, and controls & monitoring.

BMSCM/CME l CR/CRE l CR-H/CRN-H/CRE-H/CRNE-H l DDI l DMX l Dosing Skid System (DSS) l Hydro MPC l LCSE l Oxiperm Pro l PACO KP/KPV/KPVS l PACO LC/LF/LCS l PACO VL/VLS l PACO VSM/VSMS l Peerless 8175 l Peerless AE l Peerless F/C l Peerless TU/TUT l SMART Digital S - DDA/DDC/DDE & Digital XL - DDA/DDE

Grundfos BMS

BMS

The BMS range is a completely new range of booster modules mainly used for reverse osmosis and (ultra-) filtration applications that improve efficiency compared to earlier ranges.


Literature

General Brochure
Product Flyer
BMSX Inquiry Form

Grundfos CM, CME

CM / CME

This horizontal multistage close-coupled pump is a compact, reliable and quiet pump designed to work in a variety of applications.


Literature

General Brochure
Product Guide / Product Flyer
Installation & Operation Guide
Spec Sheet / CRE, CRIE, CRNE, SPKE, CRKE, MTRE, CME Installation & Operation Guide

CR-H / CRN-H / CRE-H / CRNE-H

CR-H / CRN-H / CRE-H / CRNE-H

All the benefits of the renowned Grundfos CR for an ANSI dimensional solution that will fit into your existing pump and piping footprint with no modifications (ANSI / ASME B73.1 piping dimensions).


Literature
- General Brochure
- Product Guide / Product Flyer
- Installation & Operation Guide

Grundfos Digital Dosing™, DDI

DDI

Grundfos DDI pumps provide Digital Dosing from 75 ml/h up to 150 l/h with real setting of the flow rate. The integrated high-performance microelectronics and the innovative speed-regulated drive technology produce a precise and continuous dosing guaranteeing consistent media mixing and process quality.


Literature

Product Brochure

Grundfos DMX - Mechanical Diaphragm Metering Pumps

DMX

This series is designed to be highly versatile, which is reflected in the wide flow range covered and the choice of dosing head sizes, materials, and accessories available.


Literature

General Brochure
Product Guide
Product Flyer
Installation & Operation Guide

Dosing Skid System (DSS)

Dosing Skid System (DSS)

Dosing Skid Systems (DSS) are complete solutions designed to feed liquid chemicals from a supply source – usually tank or drum – to an injection point.


Literature

General Brochure
Product Flyer
Installation & Operation Guide

Grundfos Hydro MPC

Hydro MPC

Grundfos Hydro MPC systems are made to very high standards. Thanks to the CU 352 controller, they handle even the most difficult pumping applications with ease and accuracy.


Literature

General Brochure / Sales Brochure
Product Guide / Product Flyer / Installation & Operation Guide
MPC-E Integrated VFD Spec Sheet / MPC-E Integrated VFD Motor Spec Sheet / MPC-E Mounted VFD Spec Sheet
MPC-ED Spec Sheet / MPC-EDF Spec Sheet / MPC-EF Spec Sheet / MPC-F Spec Sheet / MPC-S Spec Sheet

Grundfos LCSE

LCSE

The Grundfos line of LCSE, single stage, end suction, split coupled pumps with integrated motor, drive, and control serves as the industry standard in performance, quality, and durability.


Literature

Product Flyer / LCSE Spec SheetE-Pumps Brochure
LCS, LCSE Parts Guide / LCSE, VLSE Installation & Operation Guide
LFE, LCSE Installation & Operation Guide / LFE, LCSE Range Chart
LCSE Range Chart / LCSE Cross Section

Grundfos Oxiperm Pro, Oxiperm

Oxiperm Pro

The chlorine dioxide production systems, Oxiperm Pro OCD-162 and Oxiperm 164 are the perfect solutions for fighting Legionella and other germs in drinking water.


Literature

General Flyer / Batch Mode Flyer
Product Flyer / Product Guide
Installation & Operation Guide
Software Installation & Operation Guide

PACO KP / KPV / KPVS

PACO KP / KPV / KPVS

The PACO KP/KPV/KPVS split case pump is a single-stage, non-self-priming, between bearing, centrifugal volute pump. The axially split design allows easy removal of the top casing and access to the pump components (bearings, wear rings, impeller, and shaft seal) without disturbing the motor or pipe work.


Literature

KPVS Brochure / KPV Flyer / KPV Spec SheetKP Flyer / KP Spec SheetPACO KPVS / KPVS Spec Sheet
Product Guide / KP-KPV Parts Guide / KPVS Parts Guide / KP, KPV, KPVS Installation & Operations Guide / KP Cross Section / KPV Cross Section / KPVS Cross Section / KP Range Chart / KPV Range Chart

PACO VL / VLS

PACO VL / VLS

The VL/VLS Inline pumps have proven to be extremely versatile, often exceeding the requirements for a variety of market applications, such as chilled water, condenser water, and hot water systems.


Literature
- Product Flyer / VLS Spec Sheet / VL Spec Sheet / VL, VLC, VLS, VLSC Parts Guide / VL Cross Section / VLS Cross Section

PACO VSM / VSMS

PACO VSM / VSMS

PACO VSM / VSMS are vertically mounted top suction/top discharge pumps fit where many pumps won’t.



Literature

General Brochure / VSMS Brochure
General Flyer / VSMS Product Flyer / VSM, VSMS Parts Guide / VSM, VSMS Installation & Operation Guide / VSM, VSMS Cross Section

Peerless Heavy Duty, Industrial Paper Stock, Slurry Pumps: Series 8175

Peerless 8175

The Peerless Pump 8175 Series process pump is manufactured for a wide range of flow and head requirements. The 8175 Series pumps is engineered to lower your operating costs over time.


Literature

General Flyer

Peerless AE

Peerless AE

The AE Series pump uses a class 35 cast iron casing material. To provide permanent alignment of bearings and all rotating parts, Peerless Pump casts the bearing bracket supports as a part of the lower casing half.


Literature

General Brochure
Product Guide

Peerless General Purpose End Suction Pumps: F,C

Peerless F / C

Peerless F Pumps are general purpose, frame mounted, end suction pumps flexibly coupled to drivers and equipped with coupling guards.


Literature

F Series Brochure
C Series Brochure
F/C Product Flyer

Peerless TU / TUT

Peerless TU / TUT

The Peerless TU/TUT are multi-stage, single suction, horizontal pumps. The TU/TUT range allows for higher working pressures and results in higher heads.


Literature

General Brochure
Product Flyer

SMART Digital S and XL

SMART Digital S - DDA/DDC/DDE & Digital XL - DDA/DDE 

Intelligent dosing pumps with new drive and adjustment mechanisms represent the ideal solution for increasingly complex dosing.


Literature

Digital S Product Flyer / Digital S Databook
Digital XL Product Flyer
DDA Quick Guide
DDE Quick Guide