District Energy

Grundfos delivers both the expertise and the high-performance pumping systems to meet demands for energy savings, decreased lifecycle costs and increased comfort and convenience for end customers.

CR/CRE l Grundfos Combination Valves SD l Grundfos Expansion Tanks l Grundfos HEP and HEB - Heat Exchanger l Hydro MPC l LCSE l PACO KP/KPV/KPVS l PACO LC/LF/LCS l PACO VL/VLS l PACO VSM/VSMS l Peerless F/C l Peerless Vertical Turbine l Remote Management l Suction Diffusers (SD) l Tangential Air Separators l VLC/VLSC

Grundfos Combination Valves SD

Grundfos Combination Valves SD

The Grundfos Combination Valve combines three valves in one: shut-off valve, balancing valve, and check valve. The combination valve makes it possible to reduce the overall system pressure drop since fewer individual components are needed when installing a pump.


Literature

Product Guide
Cross Section

Grundfos Expansion Tanks

Grundfos Expansion Tanks

The Grundfos top feed bladder expansion tanks are designed with a bladder to eliminate any direct air-to-water contact during the make-up water cycle, where the air can be absorbed into the solution and carried to other parts of the system.


Literature

Product Flyer

Grundfos HEP and HEB - Heat Exchanger

Grundfos HEP and HEB - Heat Exchanger

Grundfos offers the latest plate heat exchanger design in the HVAC market. Plate heat exchangers and accessories are made in the USA, providing compliance with the Buy America Act and the Pennsylvania Act.


Literature

Sales Brochure
Product Flyer

Grundfos Hydro MPC

Hydro MPC

Grundfos Hydro MPC systems are made to very high standards. Thanks to the CU 352 controller, they handle even the most difficult pumping applications with ease and accuracy.


Literature

General Brochure / Sales Brochure
Product Guide / Product Flyer / Installation & Operation Guide
MPC-E Integrated VFD Spec Sheet / MPC-E Integrated VFD Motor Spec Sheet / MPC-E Mounted VFD Spec Sheet
MPC-ED Spec Sheet / MPC-EDF Spec Sheet / MPC-EF Spec Sheet / MPC-F Spec Sheet / MPC-S Spec Sheet

Grundfos LCSE

LCSE

The Grundfos line of LCSE, single stage, end suction, split coupled pumps with integrated motor, drive, and control serves as the industry standard in performance, quality, and durability.


Literature

Product Flyer / LCSE Spec SheetE-Pumps Brochure
LCS, LCSE Parts Guide / LCSE, VLSE Installation & Operation Guide
LFE, LCSE Installation & Operation Guide / LFE, LCSE Range Chart
LCSE Range Chart / LCSE Cross Section

PACO KP / KPV / KPVS

PACO KP / KPV / KPVS

The PACO KP/KPV/KPVS split case pump is a single-stage, non-self-priming, between bearing, centrifugal volute pump. The axially split design allows easy removal of the top casing and access to the pump components (bearings, wear rings, impeller, and shaft seal) without disturbing the motor or pipe work.


Literature

KPVS Brochure / KPV Flyer / KPV Spec SheetKP Flyer / KP Spec SheetPACO KPVS / KPVS Spec Sheet
Product Guide / KP-KPV Parts Guide / KPVS Parts Guide / KP, KPV, KPVS Installation & Operations Guide / KP Cross Section / KPV Cross Section / KPVS Cross Section / KP Range Chart / KPV Range Chart

PACO VL / VLS

PACO VL / VLS

The VL/VLS Inline pumps have proven to be extremely versatile, often exceeding the requirements for a variety of market applications, such as chilled water, condenser water, and hot water systems.


Literature
- Product Flyer / VLS Spec Sheet / VL Spec Sheet / VL, VLC, VLS, VLSC Parts Guide / VL Cross Section / VLS Cross Section

PACO VSM / VSMS

PACO VSM / VSMS

PACO VSM / VSMS are vertically mounted top suction/top discharge pumps fit where many pumps won’t.



Literature

General Brochure / VSMS Brochure
General Flyer / VSMS Product Flyer / VSM, VSMS Parts Guide / VSM, VSMS Installation & Operation Guide / VSM, VSMS Cross Section

Peerless General Purpose End Suction Pumps: F,C

Peerless F / C

Peerless F Pumps are general purpose, frame mounted, end suction pumps flexibly coupled to drivers and equipped with coupling guards.


Literature

F Series Brochure
C Series Brochure
F/C Product Flyer

Peerless Vertical Turbine Pumps

Peerless Vertical Turbine

Grundfos offers a complete range of Vertical Turbine pumps with unrivaled reliability and engineered technology to match your every need. These products are adaptable to meet specific demands, and our variants offer flexible solutions that are made-to-order.


Literature

General Brochure / Submersible Flyer
Open Line Shaft - Flanged Flyer / Open Line Shaft - Threaded Flyer
Enclosed Line Shaft - Threaded Flyer / Vertical Turbine Pumps Poster
Product Flyer

Grundfos Remote Management

Remote Management

Grundfos Remote Management is a secure, internet-based system for monitoring and managing pump installations in commercial buildings, water supply networks, wastewater plants, agricultural irrigation systems, etc.


Literature

General Brochure
Product Flyer

This link will open the product page for the Remote Management where you can find more detailed product information.


Grundfos Suction Diffusers SD

Suction Diffusers (SD)

The Grundfos suction diffuser provides and ensures a uniform flow pattern to the suction side of the pump ensuring a stable NPSH. The suction diffuser makes it possible to install the pump in a very narrow spacing as no long bends are necessary.


Literature

Product Flyer
Cross Section

Grundfos Tangential Air Separators

Tangential Air Separators

The Grundfos tangential style air separator is designed for use in any HVAC system. The tangential inlet and outlet connections create a low pressure vortex in the center of the tank where entrained air can come out of water and be removed at the top of the tank via an air vent connection.


Literature

Product Flyer

VLC / VLSC

VLC / VLSC

The Grundfos line of VLC/VLSC, single stage, inline pumps with CUE drive (Grundfos variable frequency drive), and control are part of the family of pumps, which are better engineered to increase efficiency and reduce radial loads.


Literature
General Brochure
Product Flyer / VLC Spec Sheet / VLSC Spec Sheet / VL, VLC, VLS, VLSC Parts Guide / VLC, VLCS Installation & Operation Guide / VL, VLS Installation & Operation Guide / VLSC Range Chart / VLC Range Chart / VLC Cross Section / VLSC Cross Section