Chilled Water

In chilled water systems, Grundfos pumps reduce both the water and energy consumption while making absolutely no noise when in use. Grundfos offers a holistic system approach with components that adapt to their surroundings. Our components deliver optimal performance, energy efficiency and reliability. Our chilled water solutions include water pumps, drives, controls and protection, and measurement and communication units. All of these components are combined and customized in order to meet your system requirements, so that we cater to your demands with intelligent functionalities.

BMS l CM/CME l CMBE l CME Plus l Control MPC l CR/CRE l CRE Plus l CR-H/CRN-H/CRE-H/CRNE-H l Hydro MPC l Hydro Multi-B l Hydro Multi-E l LCSE l PACO KP/KPV/KPVS l PACO LC/LF/LCS l PACO VL/VLS l PACO VSM/VSMS l Peerless AE l Peerless F/C l Peerless PV l Peerless TU/TUT

Grundfos BMS

BMS

The BMS range is a completely new range of booster modules mainly used for reverse osmosis and (ultra-) filtration applications that improve efficiency compared to earlier ranges.


Literature

General Brochure
Product Flyer
BMSX Inquiry Form

Grundfos CM, CME

CM / CME

This horizontal multistage close-coupled pump is a compact, reliable and quiet pump designed to work in a variety of applications.


Literature

General Brochure
Product Guide / Product Flyer
Installation & Operation Guide
Spec Sheet / CRE, CRIE, CRNE, SPKE, CRKE, MTRE, CME Installation & Operation Guide

Grundfos CMBE Booster

CMBE

The CMBE series uses energy efficient, permanent magnet motor technology, which provides unmatched reliability, quiet operation, and energy savings.


Literature

General Brochure
Product Guide / Quick Guide
Installation & Operation Guide

Grundfos CME Plus

CME Plus

CME Plus pumps are built on the basis of CME pumps. In addition to the features of a standard CME, the CME plus includes a pressure sensor, expansion tank, and discharge piping making it a complete package ready for constant pressure applications.


Literature

Product Guide
Installation & Operation Guide

Control MPC

Control MPC

Grundfos Control MPC is a control cabinet with a CU 351 controller that permits monitoring and control of up to six identical pumps connected in parallel. It comes with everything needed to get started, and contains software optimised for your particular application.

CRE Plus

CRE Plus

The CRE-Plus is a simplex pump system and one of a wide range of E-pumps offered by Grundfos. It utilizes "smart" pump technology to vary motor output according to demand so energy is not wasted on generating pump speed that is not required.

Literature
- CRE Brochure
- CRE Product Guide

CR-H / CRN-H / CRE-H / CRNE-H

CR-H / CRN-H / CRE-H / CRNE-H

All the benefits of the renowned Grundfos CR for an ANSI dimensional solution that will fit into your existing pump and piping footprint with no modifications (ANSI / ASME B73.1 piping dimensions).


Literature
- General Brochure
- Product Guide / Product Flyer
- Installation & Operation Guide

Grundfos Hydro MPC

Hydro MPC

Grundfos Hydro MPC systems are made to very high standards. Thanks to the CU 352 controller, they handle even the most difficult pumping applications with ease and accuracy.


Literature

General Brochure / Sales Brochure
Product Guide / Product Flyer / Installation & Operation Guide
MPC-E Integrated VFD Spec Sheet / MPC-E Integrated VFD Motor Spec Sheet / MPC-E Mounted VFD Spec Sheet
MPC-ED Spec Sheet / MPC-EDF Spec Sheet / MPC-EF Spec Sheet / MPC-F Spec Sheet / MPC-S Spec Sheet

Grundfos Hydro Multi-B

Hydro Multi-B

The Hydro Multi-B is a unique combination of variable speed multistage pumps and simple user interface.The CME pump combined with an MLE motor provides the variable speed functionality with energy efficiency that exceeds NEMA premium efficiency levels.


Literature

General Brochure / Sales BrochureProduct Flyer
Product Guide
Installation & Operation Guide
Spec Sheet

Grundfos Hydro Multi-E

Hydro Multi-E

The Hydro Multi-E booster system uses two to four identical Grundfos CRE pumps connected in parallel with a common suction and discharge manifold and all the necessary fittings.


Literature

Product Brochure
Product Flyer
Installation & Operation Guide
Spec Sheet

Grundfos LCSE

LCSE

The Grundfos line of LCSE, single stage, end suction, split coupled pumps with integrated motor, drive, and control serves as the industry standard in performance, quality, and durability.


Literature

Product Flyer / LCSE Spec SheetE-Pumps Brochure
LCS, LCSE Parts Guide / LCSE, VLSE Installation & Operation Guide
LFE, LCSE Installation & Operation Guide / LFE, LCSE Range Chart
LCSE Range Chart / LCSE Cross Section

PACO KP / KPV / KPVS

PACO KP / KPV / KPVS

The PACO KP/KPV/KPVS split case pump is a single-stage, non-self-priming, between bearing, centrifugal volute pump. The axially split design allows easy removal of the top casing and access to the pump components (bearings, wear rings, impeller, and shaft seal) without disturbing the motor or pipe work.


Literature

KPVS Brochure / KPV Flyer / KPV Spec SheetKP Flyer / KP Spec SheetPACO KPVS / KPVS Spec Sheet
Product Guide / KP-KPV Parts Guide / KPVS Parts Guide / KP, KPV, KPVS Installation & Operations Guide / KP Cross Section / KPV Cross Section / KPVS Cross Section / KP Range Chart / KPV Range Chart

PACO VL / VLS

PACO VL / VLS

The VL/VLS Inline pumps have proven to be extremely versatile, often exceeding the requirements for a variety of market applications, such as chilled water, condenser water, and hot water systems.


Literature
- Product Flyer / VLS Spec Sheet / VL Spec Sheet / VL, VLC, VLS, VLSC Parts Guide / VL Cross Section / VLS Cross Section

PACO VSM / VSMS

PACO VSM / VSMS

PACO VSM / VSMS are vertically mounted top suction/top discharge pumps fit where many pumps won’t.



Literature

General Brochure / VSMS Brochure
General Flyer / VSMS Product Flyer / VSM, VSMS Parts Guide / VSM, VSMS Installation & Operation Guide / VSM, VSMS Cross Section

Peerless AE

Peerless AE

The AE Series pump uses a class 35 cast iron casing material. To provide permanent alignment of bearings and all rotating parts, Peerless Pump casts the bearing bracket supports as a part of the lower casing half.


Literature

General Brochure
Product Guide

Peerless General Purpose End Suction Pumps: F,C

Peerless F / C

Peerless F Pumps are general purpose, frame mounted, end suction pumps flexibly coupled to drivers and equipped with coupling guards.


Literature

F Series Brochure
C Series Brochure
F/C Product Flyer

Peerless PV

Peerless PV

Peerless PV In-Line close coupled single suction pumps, designed especially for applications in medium duty service.



Literature
- General Brochure

Peerless TU / TUT

Peerless TU / TUT

The Peerless TU/TUT are multi-stage, single suction, horizontal pumps. The TU/TUT range allows for higher working pressures and results in higher heads.


Literature

General Brochure
Product Flyer