Dosing Tool

Dosing Pump Selection Tool
Language:

Smart Digital & DME

Step 1 Step 2 Step 3 Step 4
BEST MODEL AVAILABLE
Spring Loaded Valves? Yes   No
Installation Kit? what's this?
Installation set includes: 2 pump connections, foot valve, injection unit, 6 m PE discharge tube, 2 m PVC suction tube, 2 m PVC vent tube (4/6 mm)
Yes   No
Model : AB-123-1234-123123
Dosing Head : Stainless
O-Rings : Viton
Check Balls : Stainless
Connection Size : 1/2" OD
Part Number : 123097412
Required Accessories

While a Smart Digital or DME pump does not fit your specifications, Grundfos offers a range of additional pumps and custom solutions to meet your requirements. Please, contact one of our distributors to learn more about available options.

Request Information
What is your required flow capacity?
Flow Capacity
up to 1.5 gph (6 Lph)
What is your required discharge pressure?
Discharge Pressure
up to 60 psi (4 bar)
What controls and functionality are required for your application?
Required Controls / Functionality
What is the application for the pump?
Pump Application
Select a specific material configuration
This is intended as a general guide for material resistance (at room temperature), and does not replace testing of the chemicals and pump materials under specific working conditions.

The data shown are based on information from various sources available, but many factors (purity, temperature, abrasive particles, etc.) may affect the chemical resistance of a given material.
While a Smart Digital or DME pump does not fit your specifications, Grundfos offers a range of additional pumps and custom solutions to meet your requirements. Please, contact one of our distributors to learn more about available options.

Request Information