Submerisble Well Pumps

Grundfos submersible well pumps are available in a wide range of sizes and materials to fit your application needs.

SP

SP

The SP pumps are made from 100% high-grade stainless steel to ensure efficient corrosion resistance and long product life in even the most demanding environments. The range is available in three grades of stainless steel.


Literature
- Fixed Speed Brochure / Optimized Operation Brochure / General Flyer
- Product Guide
- 4" SP Installation & Operation Guide / 6,8,10" SP Installation & Operation Guide

SPE

SPE

Grundfos 4” SPE pumps are submersible well pumps for use in 4-inch and larger wells. SPE pumps are made of corrosion resistant stainless steel and are suitable for use in Environmental applications.


Literature
- Optimized Operation Brochure
- Installation & Operation Guide

SQE

SQE

The SQE is the only constant pressure pump on the market fully equipped with built-in electronic controls which allow for advanced computer controlled performance and state of the art protection features including sophisticated diagnostics.


Literature
- Constant Pressure Brochure
- Product Guide / Selection Guide
- Installation & Operation Guide

SQE-NE

SQE-NE

SQE-NE pumps are submersible well pumps for 3-inch and larger wells. The SQE-NE is designed using materials that are resistant to chemicals and pollutants so that they are suitable for Environmental applications.


Literature
- Product Guide
- Installation & Operation Guide

SQFlex

SQFlex

The SQFlex family is an environmentally-friendly water supply system. SQFlex pumps are fitted with a permanent magnet motor which enables the efficient use of energy from a wide range of supply options.


Literature
- General Brochure / Battery Back-Up Brochure / General Flyer
- Product Guide
- Spec Sheet / Service Literature

Submersible Motors

Submersible Motors (MS & MMS)

The MS and MMS submersible motors are rated among the very best on the market, suitable for use with submersible pumps of any make and are designed to be the perfect fit for the comprehensive range of Grundfos SP pumps – matching their best duty points.

Literature
- MS Brochure / MMS Brochure
- MS Product Guide / MMS Product Guide





    Facebook Twitter LinkedIn Technorati