Controls & Monitoring

Grundfos offers a wide range of controls, monitoring and accessories for pumps and systems.

Accessories Product Page

Accessories

Grundfos offers a wide range of accessories for pumps and systems. From heat exchanges to suction diffusers, we have products for your application.


Literature
- Visit accessories page and select a product for literature listing

CIM / CIU Product Page

CIM / CIU

The Communication Interface Module (CIM) and the Communication Interface Unit (CIU) enable data communication via open and interoperable networks.


Literature
- CIM Brochure / BACnet Brochure / LON Brochure / Modbus Brochure / Profilbus Brochure / GSM Brochure

CU 301 Product Page

CU 301

The CU 301 is a control and communication unit developed for SQE well pumps used in constant-pressure applications.



Literature
- Constant Pressure Brochure
- Product Guide
- Installation & Operation Guide

CU 331 Product Page

CU 331

The CU331SP is a constant pressure, variable frequency drive programmed with parameter settings optimized for submersible pump applications.


Literature
- Constant Pressure Brochure
- Product Guide
- Installation & Operation Guide / Quick Guide

CU 362 Product Page

CU 362

The CU362 is the ‘brains’ of the Dedicated Controls system and is mounted in the front of the control cabinet. The CU362 can control and monitor up to six Grundfos wastewater pumps.


Literature
- General Brochure

CUE Product Page

CUE

The CUE is a frequency converter for Grundfos pumps, providing a series of predefined functions which make the converters easy to use in almost all application areas.


Literature
- General Brochure
- Product Guide
- Installation & Operation Guide .75HP- 125 HPInstallation & Operation Guide .150HP- 350 HP

Grundfos Go Product Page

Grundfos GO

Grundfos GO is the mobile tool box for professional users on the GO. Grundfos GO gives you intuitive hand-held pump control, and full access to all the Grundfos Online tools on the go.


Literature
- General Brochure 

IO 111 Product Page

IO 111

The IO 111 forms the interface between a Grundfos wastewater pump with analogue and digital sensors and the pump controller.


Literature
- Installation & Operation Guide

IO 113 / SM 113 Product Page

IO 113 / SM 113

The IO113 is an input / output interface between controllers and wastewater pumps equipped with sensors or a sensor board. The SM113 is used for the collection and transfer of sensor data.


Literature
- General Flyer
- IO 113 Installation & Operation Guide / SM 113 Installation & Operation Guide

MP 204 Product Page

MP 204

The MP 204 is an electronic motor protector, designed for the protection of an asynchronous motor or a pump.



Literature
- General Brochure
- Installation & Operation Guide / Quick Guide

SA-SPM6 Control Box

SA-SPM6 Control Box

The SA-SPM6 submersible motor control box is designed specifically for Grundfos MS three-wire, single
phasemotors rated 1/2 to 5 Hp. 

Literature
- General Brochure

SLC / DLC Product Page

SLC / DLC

The SLC and DLC pump controllers are designed for level control, monitoring, and protection of Grundfos SL pumps 1.5 to 15 HP. SLC is a one pump controller and DLC is a two pump controller.


Literature
- General Brochure / Flow Switch Brochure
- Product Guide





    Facebook Twitter LinkedIn Technorati