Booster Pumps

Grundfos booster pumps are available in a wide range of materials and configurations to fit your application needs.

BMQE Product Page

BMQE

The BMQE system is a complete constant pressure boosting system. It is beneficial in applications with low incoming or highly fluctuating water pressure.


Literature
- General Flyer / General Flyer
- Product Guide
- Installation & Operation Guide

 

BMS Product Page

BMS

The BMS range is a completely new range of booster modules mainly used for reverse osmosis and (ultra-)filtration applications that improve efficiency compared to earlier ranges.


Literature
- General Brochure

CM / CME Product Page

CM / CME

This horizontal multistage close-coupled pump is a compact, reliable and quiet pump designed to work in a variety of applications.


Literature
- General Brochure
- Product Guide
- Installation & Operation Guide
- Spec Sheet

CMBE Product Page

CMBE

The CMBE series uses energy efficient, permanent magnet motor technology, which provides unmatched reliability, quiet operation, and energy savings.


Literature
- General Brochure
- Product Guide / Quick Guide
- Installation & Operation Guide

Jet Pump Product Page

Jet Pumps

The Grundfos JP-A, JP-D and JP-AD are self-priming, single-stage centrifugal pumps that feature an axial suction port and a radial discharge port.


Literature
- General Brochure
- Product Guide
- Installation & Operation Guide

MQ Product Page

MQ

The Grundfos MQ is a compact, all-in-one pressure boosting system, designed for domestic water supply applications. The MQ, with it’s smart operation is both easy to install and reliable.


Literature
- General Flyer
- Product Guide
- Installation & Operation Guide

SBA Product Page

SBA

The SBA clean water submersible pump is designed for use in domestic applications and especially suitable for rainwater applications and wells.

Literature
General Flyer

SCALA2 Residential Pressure Booster

SCALA2

SCALA2 is a fully integrated water booster pump providing perfect water pressure in all taps. SCALA2 is the perfect choice for residential buildings with up to 3 floors and 8 taps.

Literature
- General Flyer / General Flyer (French)
- Data Sheet
- Quick Guide
- Installation & Operation Guide





    Facebook Twitter LinkedIn Technorati