Yeomans Series 9100 Submersible

Overview

Overview

Yeomans Series 9100 submersible solids handling wastewater pumps are among the finest available in today’s wastewater industry. Heavy-duty industrial quality, superior design features and a wide range of materials and options combine to provide the user with the ultimate in long service life and system reliability.

Features:

  • IP68 motor protection
  • Available with third-party (F.M) explosion-proof listing
  • Motors designed and rated per NEMA MG-1 and IEEE standards
  • Easy-Lift® Guiderail Systems
  • MODU-CAB® Cap & Cable System (180 frame and larger)
  • Free-Standing units for portable service
  • Capacities to 10,000 USGPM (2,271 m3/hr)
  • Heads to 270 feet (82m)
  • Temperatures to 187 F (90 C)
  • Discharge Sizes from 4" (102mm) to 14" (356mm)
  • Solids (sphere size) to 6" (152mm)
  • Standard "Type 21" mechanical seals for low-cost and quick availability from independent local sources
  • Standard Silicon Carbide seal material for superior abrasion resistance, high resistance to thermal shock, low coefficient of friction, excellent corrosion resistance, elimination of "run-in" period and limited dry-running capability. Tungsten Carbide is optional.
  • "Solid-Block" seal ring design assures long life and reliability under upset conditions
  • Dual moisture detection probes to eliminate false alarms
  • Terminal Board cable connection for quick replacement of the cap/cable assembly
  • Epoxy-potted cable entry
  • Thermal switches in motor windings for over-temperature protection
  • All sizes available with special pump-end materials of construction to meet the specific application requirements.

 

Use our pump selection tool to find what you are looking for.

> Online Version (Internet required to view each time)

> Download Version (Save on your local computer)





    Facebook Twitter LinkedIn Technorati
Literature

Literature

 

Water and Wastewater Solutions

Water and Wastewater Solutions

Responsible stewardship and good business


Series 9100 Submersible Pumps

IOM - Installation, Operation and ...

Series 9100 Submersible Pumps


140 Frame Submersible Motor

IOM - Installation, Operation and ...

140 Frame Submersible Motor


180 thru 360L Frames Submersible Motor

IOM - Installation, Operation and ...

180 thru 360L Frames Submersible Motor


Instruction 9900 Submersible Motor

IOM - Installation, Operation and ...

Instruction 9900 Submersible Motor


Cases

Cases

Service
Installation

Installation





    Facebook Twitter LinkedIn Technorati
Operation

Operation





    Facebook Twitter LinkedIn Technorati
Replacement

Replacement





    Facebook Twitter LinkedIn Technorati
Spare parts

Spareparts





    Facebook Twitter LinkedIn Technorati
Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.