Grundfos Unilift AP

Overview

Overview

The Unilift AP and Unilift AP Basic are submersible drainage pumps designed for both temporary/portable installation and permanent free-standing installation. These single-stage pumps are made mostly of stainless steel.

The number in the type designation, e.g. AP12, indicates the spherical particle size that can pass through the pump.

All Unilift AP and AP Basic pumps are fitted with a plug for connection to the mains.

 

Unilift AP is a single stage pump with either semi-open impeller (AP12) or with vortex impeller (AP35 and AP50). All Unilift AP pumps are fitted with a stainless steel sleeve for cooling during operation. The strainer at the bottom prevents particles larger than the pump is designed for from entering the pump. The strainer is clipped onto the pump housing. All Unilift AP pumps can be supplied with or without float switch, for automatic or manual operation. Pumps with an ”A” in the type designation are fitted with a float switch.  The outlet is positioned at the top of the pump.

 

Unilift AP Basic pumps are single-stage pumps (AP35B, AP50B) with vortex impeller. All Unilift AP Basic pumps are made of stainless steel, with a composite baseplate. The Unilift AP Basic range is designed for submerged operation, either free-standing on the base plate or installed using an auto coupling. The pump inlet is designed to prevent to large particles from entering the pump. The base plate is clipped on by means of four clips hidden under the composite ring at top of the pump housing. The ring prevents dirt from sticking to the clips. All Unilift AP Basic pumps can be supplied with or without float switch, for automatic or manual operation. Pumps with an ”A” in the type designation are fitted with a float switch. The outlet is positioned at the side of the pump.

 

Applications

  • Water and rainwater in horticulture
  • Water from rivers and lakes
  • Rainwater, drainage water and water from flooding
  • Water for filling/emptying containers, ponds, tanks, etc.
  • Effluents from showers, washing machines and sinks below sewer level
  • Pool water
  • Ditch drainage water
  • Groundwater (lowering applications)
  • Domestic effluents from septic and sludge-treating systems
  • Liquids containing fibres from light industry, laundries, etc.
  • Effluents from viaducts, underpasses, etc.
  • Drainage water from garage sprinkler systems

 

Features and benefits

Unilift AP is for permanent or temporary free-standing installations. Most components are made of stainless steel. Cable fitted by means of a plug. Available in both automatic and manual versions. Single-phase versions have an integrated thermal switch.


> CONTACT A LOCAL DISTRIBUTOR





    Facebook Twitter LinkedIn Technorati

Benefits

  • Simple installation
  • Service- and maintenance-free
  • Reliable
Literature

Literature

 

Unilift CC, KP & AP

Product Guide

Unilift CC, KP & AP


Unilift CC, KP and AP - Sales Brochure

Sales Brochure

Unilift CC, KP and AP


Installation & Operating Instructions - Unilift AP

Installation & Operating Instructions

Unilift AP


Installation & Operating Instructions - Unilift APB

Installation & Operating Instructions - ...

Unilift APB


Cases

Cases

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.