Grundfos SQE Constant Pressure System

Overview

Overview

SQE PUMP, MOTOR AND CU301 USER INTERFACE:

 

SQE Pump and Motor

The SQE is the only constant pressure pump on the market fully equipped with built-in electronic controls which allow for advanced computer controlled performance and state of the art protection features including sophisticated diagnostics. The motor design is a Variable Speed Drive which electronically changes the pump speed to match demand providing you with the incredible comfort of constant pressure.

 

Each unit is equipped with:

  • Soft start – prevents water hammer and motor overheating
  • Dry run protection – pumps are water lubricated and if your well runs low, an unprotected pump will die
  • Overload protection – if a pump becomes clogged with debris like sand or grass, it can destroy an unprotected motor
  • Over and undervoltage protection – the lifetimes of unprotected motors can be greatly reduced by improper voltages. Rural parts of the country are notorious for wide variations in voltage supply

 

CU301 User Interface

The CU301 User Interface is the easy to use command and control computer for operating the pump in constant pressure mode. The user simply chooses the desired water pressure by pressing the UP or DOWN arrows, and the CU301 does the rest.

In order to control pressure, it must be measured. The included pressure sensor precisely measures water pressure sending its signal to the CU301. The CU301 reads this pressure signal and then electronically commands the pump to start, stop, speed up, or slow down in order to maintain constant pressure regardless of water demand. It controls the pump via power line communications by impressing high speed data messages on the pumps power supply cable. This technology is similar to that used in a home intercom or a baby monitor.

 

Applications

  • Domestic water supply
  • Light commercial
  • Irrigation
  • Tank Applications

Features and benefits

  • Push button pressure setpoint adjustment
  • Low well water indicator
  • Pump running indicator
  • Keypad lockout
  • High quality stainless steel pressure sensor
  • Built-in diagnostics

Available Size:

  • Flow rates: 5, 10, 15, 22 and 30 GPM
  • Head up to 450 feet @ 5 GPM
  • 115VAC and 230VAC models – all single phase

 

> CONTACT A LOCAL DISTRIBUTOR





    Facebook Twitter LinkedIn Technorati

Benefits

  • Dry-running protection
  • High pump and motor efficiency
  • Wear resistance
Literature

Literature

 

SQ, SQE, SQE-NE & CU 321

Product Guide

SQ, SQE, SQE-NE & CU 331 SP


Grundfos SQE Pocket Guide

Guide Booklet

Grundfos SQE Pocket Guide


SMARTFLO - Constant Pressure

Sales Brochure

SMARTFLO - Constant Pressure


SQE SmartFlo End User Tri-Fold

Sales Brochure

SQE SmartFlo End User Tri-Fold


Series SQ/SQE 3"

Installation & Operating Instructions

Series SQ/SQE 3"


SQ/SQE

Installation & Operating Instructions

SQ/SQE


SQE-NE

Installation & Operating Instructions

SQE-NE


Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.