PACO End Suction Pumps: LC, LF, LCS

Overview

Overview

End Suction

Type LCS (Split Coupled)

Type LF (Frame Mounted)

Type LC (Close Coupled)

Type LCV (Vertically Mounted Close Coupled)

The PACO line of end suction, single stage pumps serves as the industry standard in performance, quality, and durability. With an expanded selec­tion of 32 sizes available, the PACO line of pumps is the smart choice for a number of reasons:

  • Low life-cycle costs
  • High efficiency for reduced operation costs
  • Compensated double-volute design for reduced radial loads, minimized shaft deflection, and prolonged seal life and bearing life
  • Mechanical design for reduced maintenance and minimal downtime
  • Back pull out design for ease of maintenance and servicing
  • Range of sizes to meet precise application requirements
  • Quiet operation

Advanced features incorporated as standard on PACO end suction pumps ensure optimum perfor­mance and reliability. These features, as well as optional features that meet specialized needs, are available on the broadest line of high-efficiency pumps offered to the industry.

An innovative pump and impeller design produces a higher operating efficiency – up to 91 percent – and provides a wider band of best operating efficiency, even during conditions of off-design operation.

Quite simply, the PACO line of pumps is the smart choice for lower initial cost, longer pump life, re­duced operating and maintenance costs, maximum reliability, and quieter operation.

 

Applications

  • HVAC
  • Plumbing
  • Pressure Boosting
  • Industrial
  • Water Utility
  • Wastewater
  • Agriculture


Features and benefits
 

LCS Split Coupled End Suction Pump

  • 35% smaller foot print than frame mount design
  • No baseplate grouting required
  • Lower weight offers installation ease
  • Axially split coupling enhances ease of service and no alignment
  • No alignment required between the pump and motor
  • Spacer coupling allows easy replacement of mechanical seal without removing the motor and drive
  • Vesconite Case Wear Rings – extend pump life and increase efficiency
  • Structural steel base with volute support aid in durability
  • Heavy Duty Cast & Machined Motor Bracket – rigid and reliable mounting surface with easy alignment
  • Double Volute Design – increased efficiency, lower life cycle costs, & prolonged seal and bearing life
  • Lead-Free Bronze Construction
  • Back Pull-Out Design – enables maintenance without disturbing piping
  • Large Seal Chamber – allows various seal configurations and customization
  • Integrally Cast Diffuser Vane – reduces turbulence and need for suction guides
  • Choice of Motor Enclosures- increases flexibility of design
  • Francis Vane Impeller Design – increases efficiency and reduces NPSH
  • Trimmed and Balanced Impellers – customization, reduced noise and vibration, & prolonged seal and bearing life

 

LF Frame Mounted End Suction Pump

  • Double Volute Design – increased efficiency, lower life cycle costs, & prolonged seal and bearing life
  • Lead-Free Bronze Construction
  • NSF61/50 Certifications (available upon request)
  • Back Pull-Out Design – enables maintenance without disturbing piping
  • Footed Bearing Frame – ease of maintenance
  • Footless Volute – permits discharge orientation flexibility
  • Permanently Sealed for Life Bearings – reduces environmental contaminants and maintenance
  • Machined Mounting Surfaces and Fabricated Base Plate – aid in alignment
  • Choice of Motor Enclosures – increases flexibility of design
  • Large Seal Chamber – allows various seal configurations and customization
  • Integrally Cast Diffuser Vane – reduces turbulence and need for suction guides
  • Francis Vane Impeller Design – increases efficiency and reduces NPSH required
  • Bronze Case Wear Rings – extend pump life and increase efficiency
  • Trimmed and Balanced Impellers – customization, reduced noise and vibration, & prolonged seal and bearing life

LC/LCV Close Coupled End Suction Pump

  • Close Coupled Design – compact construction and space savings
  • Registered Fit – eliminates machine tolerance stacking
  • Permanent Rigid Alignment – eliminates need for alignments & prolongs seal and bearing life
  • Industry-Standard JM Frame Motor – simplifies motor replacement
  • Type LCV Pump – offers vertical mounting for increasing space savings
  • No Grouting Requirements – easy installation
  • Lead-Free Bronze Construction
  • NSF61/50 Certifications (available upon request)
  • Francis Vane Impeller Design – increases efficiency and reduces NPSH required
  • Trimmed and Balanced Impellers – customization, reduced noise and vibration, & prolonged seal and bearing life

 

> CONTACT A LOCAL DISTRIBUTOR





    Facebook Twitter LinkedIn Technorati

Benefits

  • > Increased efficiency, lower life cycle costs
  • > Lead-Free Bronze Construction
  • > Compact construction and space savings
  • > Back pull out design for ease of maintenance and service
  • > LCS- 35% smaller foot print than frame mount design
  • > LCS- Eliminates coupling alignment
  • > LCS- No baseplate grouting
Literature

Literature

 

Paco LC LF LCV Brochure

Product Brochure

Type LF/LC/LCV End Suction Pumps Close Coupled and Frame Mounted


CBS Brochure

Sales Brochure

Sustainable Solutions for the Commercial Building Industry


PACO LCS Sales Brochure

PACO LCS Sales Brochure

End Suction Split-Coupled pump that’s simple, compact, and efficient


Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.