Grundfos Hydro Multi-E

Overview

Overview

The Hydro Multi-E pressure booster system from Grundfos is an innovative all variable speed boosting solution specially designed for building service applications.

The Hydro Multi-E booster system uses two to four identical Grundfos CRE pumps connected in parallel with a common suction and discharge manifold and all the necessary fittings.

The Multi-E booster system is a no-panel booster system that offers an innovative and affordable boosting solution for residential and commercial building applications. The Hydro Multi-E incorporates all variable frequency drive control for optimal comfort level and flexibility to meet varying demands efficiently.

Hydro Multi-E booster systems are supplied as complete, pre-assembled and thoroughly tested booster system, ready to install. The set point is easily adjusted via the Grundfos R100 remote control or from the buttons on pump #1. The advanced control takes care of other adjustments to maintain constant pressure and optimum comfort.

Hydro Multi-E is built on Grundfos CRE pumps, known for their extremely high efficiency and reliability. The speed-controlled motors provide unique control functionality, which increases the comfort of the user and decreases operating costs. High quality materials are used throughout.

Applications

  • Domestic water pressure boosting
  • Large residential applications
  • Commercial buildings
  • Offices, schools, apartment buildings, hotels, etc.

 

Applications

  • Single source responsibility
  • Minimal floor space requirement
  • Simple installation and operation
  • High reliability and efficiency
  • Perfect adaptation to demand
  • Constant pressure

 

> CONTACT A LOCAL DISTRIBUTOR





    Facebook Twitter LinkedIn Technorati

Benefits

  • High reliability and efficiency
  • Perfect adaptation to demand
  • Constant pressure
Literature

Literature

 

Hydro Multi-E I & O

Installation & Operating Instructions

Hydro Multi-E I & O


Hydro Multi-E Pressure Booster Systems

Sales Brochure

Hydro Multi-E Pressure Booster Systems


Pressure Boosting

Pressure Boosting

Dynamic Pressure Boosting Solutions from Grundfos


Booster Sales Guide

Booster Sales Guide

Version 1


Cases

Cases

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.