Grundfos Unilift CC

Overview

Overview

The Unilift CC is a single-stage submersible drainage pump, designed for the pumping of drain water and grey wastewater. The Unilift CC can pump down to a water level of 0.12" above the floor by removing the strainer. The Unilift CC is suitable for permanent as well as temporary installation. The Unilift CC is fitted with a non-return flap valve in the outlet in order to prevent backflow from the piping system. An adaptor ensures good connections to 3/4”, 1” or 1 1/4” outlets.

The strainer is made of stainless steel, while the main pump parts, e.g. the sleeve and pump housing, are made of moulded composite materials.

 

Features

  • Corrosion-free, lightweight composite sleeve
  • Strong stainless steel strainer
  • Stainless steel inside for maximum strenght
  • Remove water to as low as 0.12"

 

Applications

  • Washing machines, baths, sinks, etc.
    Low-lying parts of buildings up to sewer levels
  • Cellars or buildings prone to flooding
  • Draining wells
  • Collecting wells for surface water with inlets from roof gutters, tunnels etc.
  • Swimming pools, ponds or fountains



> CONTACT A LOCAL DISTRIBUTOR





    Facebook Twitter LinkedIn Technorati

Benefits

  • Simple installation
  • Self-venting
  • Low suction
Literature

Literature

 

Unilift CC, KP & AP

Product Guide

Unilift CC, KP & AP


Unilift CC, KP and AP - Sales Brochure

Sales Brochure

Unilift CC, KP and AP


Unilift CC & KP - Star Product Brochure

Star Product Brochure

Unilift CC & KP


Installation & Operating Instructions - Unilift CC

Installation & Operating Instructions

Unilift CC


Cases

Cases

Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.