Grundfos LCSE

Overview

Overview

End Suction

Type LCSE (Split Coupled)

The Grundfos line of LCSE, single stage, end suction, split coupled pumps with integrated motor, drive, and control serves as the industry standard in performance, quality, and durability. With selec­tion of 21 sizes available, the Grundfos LCSE pumps are the smart choice for a number of reasons:

  • Pump, motor, and VFD by one supplier
  • All in one solution
  • Energy savings
  • Grundfos GO technology
  • 35% smaller foot print than frame mount design
  • No baseplate grouting required
  • Lower weight offers installation ease
  • Axially split coupling enhances ease of service and no alignment
  • Spacer coupling allows easy replacement of mechanical seal without removing the motor and drive
  • High efficiency for reduced operation costs
  • Low life-cycle costs

 

Applications

  • HVAC
  • Plumbing
  • Pressure Boosting
  • Industrial
  • Water Utility
  • Wastewater
  • Agriculture

 

Features and benefits

LCSE Split Coupled End Suction Pump

  • Integrated motor, drive and control
  • Reduced installation and wiring cost
  • Grundfos GO technology
  • Double Volute Design – increased efficiency, lower life cycle costs, & prolonged seal and bearing life
  • Lead-Free Bronze Construction
  • Axially split coupling enhances ease of reduced maintenance cost. No alignment required between the pump and motor.
  • Spacer coupling allows easy replacement of mechanical seal without removing motor- minimal downtime and reduced maintenance cost
  • Vesconite Case Wear Rings – extend pump life and increase efficiency
  • No grouting is required on the baseplate
  • Structural steel base with volute support aid in durability
  • Heavy Duty Cast & Machined Motor Bracket – rigid and reliable mounting surface with easy alignment
  • Heavy Duty Cast & Machined Motor Bracket – rigid and reliable mounting surface with easy alignment
  • Back Pull-Out Design – enables maintenance without disturbing piping
  • Large Seal Chamber – allows various seal configurations and customization
  • Integrally Cast Diffuser Vane – reduces turbulence and need for suction guides
  • Francis Vane Impeller Design – increases efficiency and reduces NPSH
  • Trimmed and Balanced Impellers – customization, reduced noise and vibration, & prolonged seal and bearing life.




    Facebook Twitter LinkedIn Technorati

Benefits

  • • Pump with integrated motor, drive and control
  • • One sole supplier
  • • 35% smaller foot print than frame mount design
  • • Lower weight offers installation ease
  • • Eliminates coupling alignment
  • • Rapid mechanical seal replacement without motor removal
Literature

Literature

 

Sustainable Solutions for the Commercial Building Industry

Sales Brochure

Sustainable Solutions for the Commercial Building Industry


All-In-One E-Solutions

Sales Brochure

All-In-One E-Solutions


Grundfos LCSE

Product Flyer

Grundfos LCSE End Suction Type LCSE (Close Coupled, Split Coupling, End Suction)


Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Ask a Product Question

To request information on products, installation, operation or service, please contact us.