Sump, Sewage & Effluent Pumps: Unilift AP, Unilift KP, Unilift CC, SU & SV

Subscribe to newsletter
Grab the opportunity to stay up-to-date on Grundfos news and events. Sign-up and we will send you our newsletter.
Technical Details
Curves, CAD drawings, manuals, and service.

Overview

The Unilift AP, Unilift KP, Unilift CC and SU, SV are submersible drainage pumps designed for both temporary/portable installation and permanent free-standing installation. These pumps can be used for pumping drain water or grey wastewater.


Unilift AP
The Unilift AP is a stainless steel, single-stage pump with either a semi-open impeller or vortex impeller. The pump range is designed for submerged operation, either free-standing on the base plate or installed using an auto coupling. All Unilift AP Basic pumps can be supplied with or without float switch, for automatic or manual operation. The outlet is positioned at the side of the pump and is available in an Rp 1 1/2 – Rp 2 and R 2.


Unilift CC
The Unilift CC is a single-stage submersible that can pump drainage water down to a height of 3 mm above the floor by removing the strainer. The Unilift CC is fitted with a non-return flap valve in the outlet in order to prevent backflow from the piping system. An adaptor ensures good connections to 3/4”, 1” or 1 1/4” outlets.


Unilift KP
The Unilift KP is a stainless steel, single-stage drainage pump with semi-open impeller. The outer casing is made in one piece. The mains cable and the cable of the level switch are both connected to a single, vulcanized, water-tight plug which is inserted in a socket on the hermetically-sealed stator housing. The motor is a single- or three-phase synchronous canned motor with liquid-filled rotor chamber and water-lubricated bearings.


SU and SV
The SU and SV are submersible light sub and effluent pumps that can be installed up to 30ft below water level.


Applications

  • Water and rainwater in horticulture
  • Drainage water and water from flooding
  • Water for filling/emptying containers, ponds, tanks, etc.
  • Effluents from showers, washing machines and sinks below sewer level
  • Ditch drainage water
  • Groundwater (lowering applications)
  • Domestic effluents from septic and sludge-treating systems

 

Features and Benefits

  • Permanent or temporary installation
  • Available with level switch
  • Suitable for low suction levels

Benefits
  • Simple installation
  • Service- and maintenance-free
  • Reliable

Literature

 

Unilift KP, AP, CC Product Guide

Technical Guide and Pump Curves
Literature Code: L-UNI-PG-01
File Size: 6.43 MB


Unilift KP Installation Guide

Literature Code: L-KP-TL-002
File Size: 1.74 MB


Unilift AP Installation Guide

Literature Code: L-UNI-TL-01
File Size: 1.49 MB


Unilift KP Service Guide

File Size: 1.57 MB


Unilift AP Service Guide

File Size: 662 KB


Contact Us - New Applications / Sales

For more information on Unilift AP, Unilift CC, Unilift KP and SU / SV pumps, please contact us.
If you would like to learn where you can purchase this product, please see the "How to Buy" tab

Please include the following information in your message so that we may better assist you:
1) Application Type (Example: Pressure boosting in a commercial building)
2) Flow Requirements
3) Head Requirements
4) Voltage Requirements
5) Additional Installation Details


Telephone: (905) 829-9533
Website: http://www.grundfos.ca

Contact Us - Existing Applications / Service

For service information on Unilift AP, Unilift CC, Unilift KP and SU / SV pumps, please contact us.

Please include the following information in your message so that we may better assist you:
1) Pump Type
2) Pump Model
3) Application Type (Example: Pressure boosting in a commercial building)


Telephone: (905) 829-9533
Website: http://www.grundfos.ca

Browse by map

Answer the questions to find out how you can buy your product
1. Who are you?*
2. Location
3. Postcode

James G. Crawford Ltd. (Wholesaler)

29 Shaw Street
A1E 1P1 St. John's
Telephone: 709-579-4062
Fax: 709-579-0805
Email: customer@jgcl.ca
Web: http://www.jamesgcrawford.ca

Pioneer Enterprises (Wholesaler)

Station C - P.O. Box 246
A1C 5J2 St. John's
Telephone: 709-364-3581
Fax: 709-364-7715
Email: Not Available
Web: http://Not Available

Sansom Equipment Ltd. (Wholesaler)

63A O'Leary Avenue
A1B 2C9 St. John's
Telephone: 709-726-4344
Fax: 709-726-4419
Email: Not Available
Web: http://www.sansom.ca

Crane Supply (Wholesaler)

24 Union Street
A2H 5P8 Corner Brook
Telephone: 709-634-4309
Fax: 709-634-6326
Email: Not Available
Web: http://www.cranesupply.com

Sumner Plumbing Supply (Wholesaler)

64 Brookland Street
B1P 5B2 Sydney
Telephone: 902-564-1144
Fax: Not Available
Email: Not Available
Web: http://Not Available

Wolseley Inc. (Wholesaler)

99 Terminal Road
B1L 7B3 Sydney
Telephone: 902-539-6530
Fax: 902-539-5493
Email: Not Available
Web: http://www.wolseleyinc.ca

Island Distributors Ltd. (Wholesaler)

135 Johnstone Street
B1P 6H4 Sydney
Telephone: 902-564-5481
Fax: 902-562-3806
Email: Not Available
Web: http://Not Available

Wolseley Inc. (Wholesaler)

73 Park Street
B2H 5B7 New Glasgow
Telephone: 902-753-2900
Fax: 902-755-4944
Email: Not Available
Web: http://www.wolseleyinc.ca

Sumner Plumbing Supply (Wholesaler)

17 Bridge Street P.O. Box 940
B0K 1S0 Stellarton
Telephone: 902-752-2547
Fax: Not Available
Email: Not Available
Web: http://Not Available

Sumner Plumbing Supply (Wholesaler)

6355 Lady Hammond Road P.O. Box 154
B3J 2M4 Halifax
Telephone: 902-543-7873
Fax: Not Available
Email: Not Available
Web: http://Not Available


How would you rate your experience with our website?



Additional comments

Email