Popular Grundfos Products
Popular Peerless Products
Popular PACO Products
Service & Support
Grundfos 4" SP submersible pumps are renowned for their high efficiency and reliability. Made entirely of corrosion-resistant stainless steel, 4" SP pumps are ideal for a wide variety of domestic groundwater applications.
With a state-of-the-art hydraulic design 4" SP pumps deliver optimum efficiency during periods of high demand and provide low long-term costs. These 4" submersibles cover all flow requirements from 1.2 to 95 gpm and heads to 2000 feet.
High resistance to abrasives, motor burnout protection, and easy maintenance make the 4" SP an ideal choice for variety of domestic groundwater applications. A complete monitoring and control system is also available for constant optimisation of the pumping system.
Applications
The 4" SP is suitable for:
Features and Benefits
Pump Curves and General Information
| General Information | SP - 4 Inch |
|---|---|
| General SP Information Accessories Guide Pump Selection Guide |
Model - 5S Model - 7S Model - 10S Model - 16S Model - 25S Model - 40S Model - 60S Model - 75S |
For more information on the 4" SP please contact us.
If you would like to learn where you can purchase this product, please see the "How to Buy" tab.
Please include the following information in your message so that we may better assist you:
1) Application Type (Example: Pressure boosting in a commercial building)
2) Flow Requirements
3) Head Requirements
4) Voltage Requirements
5) Additional Installation Details
For service information on the 4" SP please contact us.
Please include the following information in your message so that we may better assist you:
1) Pump Type
2) Pump Model
3) Application Type (Example: Pressure boosting in a commercial building)
64 Brookland Street
B1P 5B2 Sydney
Telephone: 902-564-1144
Fax: Not Available
Email: Not Available
Web: http://Not Available
397 George Street
B1P 1K2 Sydney
Telephone: 902-494-5377
Fax: 902-465-2777
Email: Not Available
Web: http://www.sourceatlantic.ca
17 Bridge Street P.O. Box 940
B0K 1S0 Stellarton
Telephone: 902-752-2547
Fax: Not Available
Email: Not Available
Web: http://Not Available
6355 Lady Hammond Road P.O. Box 154
B3J 2M4 Halifax
Telephone: 902-543-7873
Fax: Not Available
Email: Not Available
Web: http://Not Available
3606 Strawberry Hill
B3K 5S3 Halifax
Telephone: 902-494-5858
Fax: 902-494-5830
Email: Not Available
Web: http://www.sourceatlantic.ca
14 Akerley Boulevard
B2Y 3Z5 Dartmouth
Telephone: 902-494-5377
Fax: 902-465-2777
Email: Not Available
Web: http://www.sourceatlantic.ca
Unit 111. 11 Morris Drive
B3B 1M2 Dartmouth
Telephone: 902-468-7890
Fax: 902-468-3011
Email: webinquiries@natpro.com
Web: http://www.natpro.com
10 Wade Road
B2N 6S9 Truro
Telephone: 902-893-7434
Fax: 902-895-4134
Email: Not Available
Web: http://Not Available
15 Riverside Drive
C1A 7M8 Charlottetown
Telephone: 902-566-3340
Fax: 902-368-1915
Email: Not Available
Web: http://Not Available
290 North Street
B4V 2W6 Bridgewater
Telephone: 902-543-7873
Fax: 902-543-7920
Email: Not Available
Web: http://www.emcoltd.com
Move the map to see more results