SCALA2

Overview

Overview

SCALA2 - Now Available!

Perfect water pressure – finally compact and easy to install

SCALA2 is a fully integrated water booster pump providing perfect water pressure in all taps at all times – even with multiple taps and showers running at the same time. It packs pump, motor, tank, sensor, drive and non-return valve into one compact unit. And with its intelligent pump control, SCALA2 automatically adjusts performance to both inlet pressure and water consumption in the home. Thanks to a water-cooled motor, SCALA2 even offers one of the lowest noise levels of any booster on the market.

What is intelligent pump control?

SCALA2 features a built-in sensor, which constantly measures the discharge pressure. If the pressure drops below the desired level, SCALA2 boosts its operation immediately to compensate for the loss of pressure. We call it intelligent pump control and the result is perfect water pressure.

Benefits

  • Perfect water pressure: Intelligent pump control adjusts operation automatically
  • Low noise: As quiet as a modern dishwasher (47 dB(A) in typical use)
  • Easy selection: One variant for all domestic boosting needs
  • Easy installation: Compact, all-in-one solution, plug-and-pump
  • Easy to operate: User-friendly control panel
  • Reliable operation: Dry-running protection, anti-cycling
  • Long lifetime: Quality-tested to perfection, maintenance-free

Applications

SCALA2 is the perfect choice for residential buildings with up to 3 floors and 8 taps.

  • Boosting from mains: Increases the water pressure delivered by city mains
  • Boosting from tanks: Increases water pressure from roof tanks, break tanks and ground tanks, including rainwater tanks.
  • Boosting from wells: Pumps water from a depth of 8 metres

Suitable for both Indoor and outdoor installation X4D and Enclosure type 3(US).


    Facebook Twitter LinkedIn

Benefits

  • Perfect water pressure
  • Low noise
  • Easy selection, installation and operation
  • Reliable and robust
Literature

Literature

 

SCALA2 Product Flyer

Product Flyer

SCALA2 Product Flyer

Download PDF

Size: 859 KB


French Product Flyer

French Product Flyer

SCALA2 French Product Flyer

Download PDF

Size: 808 KB


SCALA2 Data Sheet

Data Sheet

SCALA2 Data Sheet

Download PDF

Size: 717 KB


SCALA2 Quick Guide

Quick Guide

SCALA2 Quick Guide


SCALA2 Installation & Operation Manual

Installation & Operation Manual

SCALA2 Installation & Operation Manual


Contact
Contact a Distributor

Contact a Distributor

Contact a Distributor for purchase information, locations or product availability.


Ask a Product Question

Contact us

To request information on the SCALA2, please contact us.