Popular Grundfos Products
Popular Peerless Products
Popular PACO Products
Service & Support
The Peerless TU and TUT are multi-stage, single suction, horizontal pumps. The TU, TUT range allows for higher working pressures and results in higher heads.
The TU are 2 stage design and the TUT are 3, 4, and 5 stages.There are 35 pump sizes ranging from 1-1/2 to 10 inch discharge.
Peerless splitcase pumps handle water and other non abrasive fluids. Applications vary from small, single pump commercial installations to large, multi-pump municipal water supply systems.
The multi-stage pump casing material is a minimum of class 40 cast iron. Alternate volutes are reversed, balancing transverse pressures on running members. The bearing bracket supports are cast integral with the lower casing half for permanent alignment of bearings and all rotating parts.
Bronze, renewable casing rings are doweled and shouldered in the casing. Cast bronze, enclosed type, single suction impellers are carefully machined and are dynamically balanced for vibration-free performance and longer bearing life. Impellers are keyed to the shaft for positive driving.
Bronze impeller wear rings are available on the TU and TUT type pumps.
Applications
Peerless horizontal split case pumps are typically used in these applications:
Features and Benefits
| TU and TUT Specifications | ||
|---|---|---|
| Capacities: | Over 4,500 gpm (1023 m3/hr) | |
| Head: |
Up to 1,600 feet (488 meters) | |
| Pressure: |
Up to 700 psi (49 kg/cm2, 4,827 kPa) | |
| Horsepower: |
Up to 800 hp (600 kW) |
|
| Temperature: |
Up to 250°F (121°C) |
|
| Drives: |
Electric motors, diesel engines, steam turbines, combinations. |
|
| Liquids: |
Water and clear liquids. | |
| Materials: |
Cast iron, bronze fitted as standard. Other materials available. |
|
For more information on the Peerless TU or TUT, please contact us.
If you would like to learn where you can purchase this product, please see the "How to Buy" tab
Please include the following information in your message so that we may better assist you:
1) Application Type (Example: Pressure boosting in a commercial building)
2) Flow Requirements
3) Head Requirements
4) Voltage Requirements
5) Additional Installation Details
For service information on the Peerless TU or TUT, please contact us.
Please include the following information in your message so that we may better assist you:
1) Pump Type
2) Pump Model
3) Application Type (Example: Pressure boosting in a commercial building)
Region: Ontario
M6H 2A6 Toronto
Telephone: 416-652-0128
Fax: 905-466-5258
Email: fcare@grundfos.com
Web: http://www.grundfos.ca
2941 Brighton Road. Oakville. Ontario
L6H 6C9 Sales Office
Telephone: 905-829-9533
Fax: 905-829-9512
Email: canada@grundfos.com
Web: http://www.grundfos.ca
Region: Ontario
L9Y 2L0 Ontario
Telephone: 705-429-1725
Fax: 705-429-4780
Email: pmceachen@grundfos.com
Web: http://www.grundfos.ca