The Peerless AE are single stage, double suction pumps, available in forty-two different hydraulic configurations and twenty-five pump sizes. Discharge sizes range from 2 to 10 inches.
The AE has a wide selection of hydraulic performance envelopes, multiple mechanical configurations and several material options, including stainless steel.
The A pumps are available in 20 different sizes ranging from 10 to 24 inch discharge sizes.
Peerless splitcase pumps handle water and other non abrasive fluids. Applications vary from small, single pump commercial installations to large, multi-pump municipal water supply systems.
The AE Series pump uses a class 35 cast iron casing material. The A Series pump uses a minimum of class 30 cast iron. To provide permanent alignment of bearings and all rotating parts, Peerless Pump casts the bearing bracket supports as a part of the lower casing half. Renewable bronze casing rings are doweled and shouldered in the casing. The double suction impeller is a single, cast bronze piece.
Dynamic balancing gives the impeller vibration-free hydraulic and mechanical performance. The balancing also provides longer bearing and mechanical seal life. Keyed to the shaft with a stainless steel key, the impeller aligns axially with threaded shaft sleeves. Grooved impeller skirts (in combination with casing rings) extend the life of critical clearances and increase the meantime between preventative maintenance (MTBPM).
Applications
Peerless horizontal split case pumps are typically used in these applications:
Features and Benefits:
| AE Specifications | ||
|---|---|---|
| Capacities: | Over 8,000 gpm (1817 m3/hr) | |
| Head: | Up to 675 feet (206 meters) | |
| Pressure: | Up to 510 psi (35 kg/cm2, 3,514 kPa) | |
| Horsepower: | Up to 550 hp (410 kW) | |
| Temperature: | Up to 250°F (121°C) | |
| Drives: | Electric motors, diesel engines, steam turbines, combinations. | |
| Liquids: | Water and clear liquids. | |
| Materials: | Cast iron, bronze fitted as standard. Stainless steel and duplex are available for certain models. | |
| A Specifications | ||
|---|---|---|
| Capacities: | Up to 25,000 gpm (5676 m3/hr) | |
| Head: | Up to 280 feet (85 meters) | |
| Pressure: | Up to 430 psi (30.2 kg/cm2, 2964 kPa) | |
| Horsepower: | Up to 1400 hp (1044 kW) | |
| Temperature: | Up to 250 °F (121 °C) | |
| Drives: | Electric motors, diesel engines, steam turbines, combinations. | |
| Liquids: | Water and clear liquids | |
| Materials: | Cast iron, bronze fitted as standard. Other materials available | |
For more information on the Peerless A, AE please contact us.
If you would like to learn where you can purchase this product, please see the "How to Buy" tab
Please include the following information in your message so that we may better assist you:
1) Application Type(Example: Pressure boosting in a commercial building)
2) Flow Requirements
3) Head Requirements
4) Voltage Requirements
5) Additional Installation Details
For service information on the Peerless A, AE please contact us.
Please include the following information in your message so that we may better assist you:
1) Pump Type
2) Pump Model
3) Application Type (Example: Pressure boosting in a commercial building)
Region: Ontario
M6H 2A6 Toronto
Telephone: 416-652-0128
Fax: 905-466-5258
Email: fcare@grundfos.com
Web: http://www.grundfos.ca
2941 Brighton Road. Oakville. Ontario
L6H 6C9 Sales Office
Telephone: 905-829-9533
Fax: 905-829-9512
Email: canada@grundfos.com
Web: http://www.grundfos.ca
Region: Ontario
L9Y 2L0 Ontario
Telephone: 705-429-1725
Fax: 705-429-4780
Email: pmceachen@grundfos.com
Web: http://www.grundfos.ca