General End Suction Pump: PACO LC, LF, LCV

Subscribe to newsletter
Grab the opportunity to stay up-to-date on Grundfos news and events. Sign-up and we will send you our newsletter.

Technical details

IOM, Parts Guide, Written Specifications and Cross Section

Overview

General End Suction Pump


Type LF (Frame Mounted)
Type LC (Close Coupled)
Type LCV (Vertically Mounted Close Coupled)


The PACO line of end suction, single stage pumps serves as the industry standard in performance, quality, and durability. With an expanded selec­tion of 32 sizes available, the PACO line of pumps is the smart choice for a number of reasons:

  • Low life-cycle costs
  • High efficiency for reduced operation costs
  • Compensated double-volute design for reduced radial loads, minimized shaft deflection, and prolonged seal life and bearing life
  • Mechanical design for reduced maintenance and minimal downtime
  • Back pull out design for ease of maintenance and servicing
  • Range of sizes to meet precise application requirements
  • Quiet operation

Advanced features incorporated as standard on PACO end suction pumps ensure optimum perfor­mance and reliability. These features, as well as optional features that meet specialized needs, are available on the broadest line of high-efficiency pumps offered to the industry.

An innovative pump and impeller design produces a higher operating efficiency – up to 91 percent – and provides a wider band of best operating efficiency, even during conditions of off-design operation.

Quite simply, the PACO line of pumps is the smart choice for lower initial cost, longer pump life, re­duced operating and maintenance costs, maximum reliability, and quieter operation.


Applications

  • Heating systems
  • Cooling systems
  • Pressure boosting
  • Industrial
  • Water utility
  • Wastewater
  • Agriculture

Features and Benefits

LF Frame Mounted End Suction Pump

  • Double volute design – increased efficiency, lower life cycle costs, & prolonged seal and bearing life
  • Lead-free bronze construction
  • NSF61/50 certifications (available upon request)
  • Back pull-out design – enables maintenance without disturbing piping
  • Footed bearing frame – ease of maintenance
  • Footless volute – permits discharge orientation flexibility
  • Permanently sealed for life bearings – reduces environmental contaminants and maintenance
  • Machined mounting surfaces and fabricated base plate – aid in alignment
  • Choice of motor enclosures – increases flexibility of design
  • Large seal chamber – allows various seal configurations and customization
  • Integrally cast diffuser vane – reduces turbulence and need for suction guides
  • Francis vane impeller design – increases efficiency and reduces NPSH required
  • Bronze case wear rings – extend pump life and increase efficiency
  • Trimmed and balanced Impellers – customization, reduced noise and vibration, & prolonged seal and bearing life.

LC/LCV Close Coupled End Suction Pump

  • Close coupled design – compact construction and space savings
  • Registered fit – eliminates machine tolerance stacking
  • Permanent rigid alignment – eliminates need for alignments & prolongs seal and bearing life
  • Industry-standard JM frame motor – simplifies motor replacement
  • Type LCV pump – offers vertical mounting for increasing space savings
  • No grouting requirements – easy installation
  • Lead-free bronze construction
  • NSF61/50 certifications (available upon request)
  • Francis vane impeller design – increases efficiency and reduces NPSH required
  • Trimmed and balanced impellers – customization, reduced noise and vibration, & prolonged seal and bearing life.

Benefits
  • LF - increased efficiency, lower life cycle costs
  • LF - lead-free bronze construction
  • LC/LCV - compact construction and space savings

Literature

 

LF, LC & LCV Brochure

Literature Code: L-PP-SL-003
File Size: 1.5 MB


LF, LC & LCV Installation Guide

File Size: 220 KB


LF, LC & LCV Spare Parts Guide

File Size: 181 KB


Contact Us - New Application / Sales

For more information on the PACO LF, LC or LVC please contact us.
If you would like to learn where you can purchase this product, please see the "How to Buy" tab

Please include the following information in your message so that we may better assist you:
1) Application Type (Example: Pressure boosting in a commercial building)
2) Flow Requirements
3) Head Requirements
4) Voltage Requirements
5) Additional Installation Details


Telephone: (905) 829-9533
Website: http://www.grundfos.ca

Contact Us - Existing Application / Service

For service information on the PACO LF, LC or LVC please contact us.

Please include the following information in your message so that we may better assist you:
1) Pump Type
2) Pump Model
3) Application Type (Example: Pressure boosting in a commercial building)


Telephone: (905) 829-9533
Website: http://www.grundfos.ca

Browse by map

Answer the questions to find out how you can buy your product
1. Who are you?*
2. Location
3. Postal code

Rob Barrett (District Sales Manager)

Region: Atlantic Canada
E2L 4W3Atlantic Canada - New Brunswick
Telephone:506-693-8630
Fax:506-642-6499
Email:rbarrett@grundfos.com
Web:http://www.grundfos.ca

Francois Seguin (District Sales Manager)

Region: Québec
H2Y 3X2Québec
Telephone:450-635-5175
Fax:450-638-3719
Email:fseguin@grundfos.com
Web:http://www.grundfos.ca

Marco Di Cesare (District Sales Manager)

Region: Québec
H2Y 3X2Québec
Telephone:450-201-0648
Fax:450-201-0650
Email:mdicesare@grundfos.com
Web:http://www.grundfos.ca

Frank Care (District Sales Manager)

Region: Ontario
M6H 2A6Toronto
Telephone:416-652-0128
Fax:905-466-5258
Email:fcare@grundfos.com
Web:http://www.grundfos.ca

Grundfos Canada Inc. (District Sales Manager)

2941 Brighton Road. Oakville. Ontario
L6H 6C9Sales Office
Telephone:905-829-9533
Fax:905-829-9512
Email:canada@grundfos.com
Web:http://www.grundfos.ca

Paul McEachen (District Sales Manager)

Region: Ontario
L9Y 2L0Ontario
Telephone:705-429-1725
Fax:705-429-4780
Email:pmceachen@grundfos.com
Web:http://www.grundfos.ca

Don Plamondon (District Sales Manager)

Region: Manitoba
R3C 4A5Manitoba
Telephone:204-669-6104
Fax:204-669-6112
Email:dplamondon@grundfos.com
Web:http://www.grundfos.ca

Graham Scott (District Sales Manager)

Region: Alberta - North
T5J 4B7Alberta
Telephone:780-418-8853
Fax:780-418-4487
Email:gscott@grundfos.com
Web:http://www.grundfos.ca

Ed Seifried (District Sales Manager)

Region: Northern Canada
X1A 2N4Yukon - Nunavut - Northwest Territories
Telephone:780-939-3106
Fax:780-939-3130
Email:eseifried@grundfos.com
Web:http://www.grundfos.ca

Bruce Layte (District Sales Manager)

Region: Alberta - South
T2P 1K3Alberta
Telephone:403-995-2004
Fax:403-995-4668
Email:blayte@grundfos.com
Web:http://www.grundfos.ca


How would you rate your experience with our website?



Additional comments

Email