Large Submersible Well Pump: 6, 8, 10 Inch SP

Subscribe to newsletter
Grab the opportunity to stay up-to-date on Grundfos news and events. Sign-up and we will send you our newsletter.

Technical Details

For product code lookup, sizing, manuals, documentation, pump curves & CAD drawings use WebCAPS.

Overview

Large Submersible Well Pump

Grundfos large 6,8 and 10 inch SP submersible well pumps are renowned for their high efficiency and reliability throughout the range. Made entirely of corrosion-resistant stainless steel, SP pumps are ideal for a wide variety of applications.

Grundfos large SP pumps feature state-of-the-art hydraulic design allowing the pumps to operate at depths of over 2000 feet. Built to deliver optimum efficiency during periods of high demand, the SP provides low long-term costs and high operating reliability regardless of the application.  

The Grundfos large SP range offers high efficiency, high resistance to sand and other abrasives, motor burnout protection, and easy maintenance. These 6, 8 and 10 inch submersibles cover all flow requirements from 5 to 1,400 gpm and heads to 2100 feet. Complete monitoring and control system is available for constant optimisation of the pumping system.

Applications

The pumps are suitable for:

  • Water supply
  • Irrigation and agriculture
  • Groundwater lowering
  • Pressure boosting
  • Industrial applications

Features & benefits

  • State-of-the-art hydraulics provide high efficiency and low operating costs
  • 100 % stainless steel inside and outside
  • Sand resistant
  • Resistant to aggressive water
  • Motor burnout protection
  • Dry-running protection
  • Monitoring, protection and communication via the MP 204 protection unit and the R100 remote control.

 

Pump Curves and General Information

General Information SP - 6, 8, 10 Inch
General SP Data
Accessories Guide
Pump Selection Guide





Model - 85S
Model - 150S
Model - 230S
Model - 300S
Model - 385S
Model - 475S
Model - 625S
Model - 800S
Model - 1100S

Benefits
  • High efficiency
  • Corrosion-resistant
  • Complete range of pumps and motors

Literature

 

Grundfos Submersibles Brochure

Literature Code: L-SP-SL-019
File Size: 3.91 MB


Contstant Pressure Systems Brochure

Literature Code: L-SP-SL-019
File Size: 2.71 MB


SP Product Guide

Literature Code: L-SP-PG-001
File Size: 8.81 MB


6, 8 and 10 inch SP Installation Guide

Literature Code: L-SP-TL-031
File Size: 1.90 MB


SP Spare Parts Guide

File Size: 152 KB


Contact Us - New Applications / Sales

For more information on large SP pumps, please contact us.
If you would like to learn where you can purchase this product, please see the "How to Buy" tab

Please include the following information in your message so that we may better assist you:
1) Application Type(Example: Pressure boosting in a commercial building)
2) Flow Requirements
3) Head Requirements
4) Voltage Requirements
5) Additional Installation Details


Telephone: (905) 829-9533
Website: http://www.grundfos.ca

Contact Us - Existing Applications / Service

For service information on large SP pumps, please contact us.

Please include the following information in your message so that we may better assist you:
1) Pump Type
2) Pump Model
3) Application Type (Example: Pressure boosting in a commercial building)


Telephone: (905) 829-9533
Website: http://www.grundfos.ca

Browse by map

Answer the questions to find out how you can buy your product
1. Who are you?*
2. Location
3. Postal code

Sansom Equipment Ltd. (Wholesaler)

63A O'Leary Avenue
A1B 2C9St. John's
Telephone:709-726-4344
Fax:709-726-4419
Email:Not Available
Web:http://www.sansom.ca

Sumner Plumbing Supply (Wholesaler)

64 Brookland Street
B1P 5B2Sydney
Telephone:902-564-1144
Fax:Not Available
Email:Not Available
Web:Not Available

Thornes Ltd. (Wholesaler)

397 George Street
B1P 1K2Sydney
Telephone:902-494-5377
Fax:902-465-2777
Email:Not Available
Web:http://www.sourceatlantic.ca

Sumner Plumbing Supply (Wholesaler)

17 Bridge Street P.O. Box 940
B0K 1S0Stellarton
Telephone:902-752-2547
Fax:Not Available
Email:Not Available
Web:Not Available

Sumner Plumbing Supply (Wholesaler)

6355 Lady Hammond Road P.O. Box 154
B3J 2M4Halifax
Telephone:902-543-7873
Fax:Not Available
Email:Not Available
Web:Not Available

Thornes Ltd. (Wholesaler)

3606 Strawberry Hill
B3K 5S3Halifax
Telephone:902-494-5858
Fax:902-494-5830
Email:Not Available
Web:http://www.sourceatlantic.ca

Sansom Equipment Ltd. (Wholesaler)

100 Upham Drive
B2N 6W8Truro
Telephone:902-895-2885
Fax:902-893-7584
Email:Not Available
Web:http://www.sansom.ca

Thornes Ltd. (Wholesaler)

14 Akerley Boulevard
B2Y 3Z5Dartmouth
Telephone:902-494-5377
Fax:902-465-2777
Email:Not Available
Web:http://www.sourceatlantic.ca

National Process Equipment (Wholesaler)

Unit 111. 11 Morris Drive
B3B 1M2Dartmouth
Telephone:902-468-7890
Fax:902-468-3011
Email:webinquiries@natpro.com
Web:http://www.natpro.com

Sumner Plumbing Supply (Wholesaler)

10 Wade Road
B2N 6S9Truro
Telephone:902-893-7434
Fax:902-895-4134
Email:Not Available
Web:Not Available


How would you rate your experience with our website?



Additional comments

Email