Popular Grundfos Products
Popular Peerless Products
Popular PACO Products
Service & Support
The Grundfos JP-A, JP-D and JP-AD are self-priming, single-stage centrifugal pumps that feature an axial suction port and a radial discharge port. The pumps have a built-in ejector with guide vanes for optimum self-priming properties.
Jet pumps are available in two material variants.
Material variant A: Cover plate, motor stool and base plate in one unit. The handle is fitted crosswise. Both elements are made of composite material.
Material variant B: Stainless steel cover plate, aluminium motor stool and stainless steel base plate, all separate parts.
Applications
Built for a long, trouble-free working life, small and handy Grundfos jet pumps are suitable for a wide variety of water supply and transfer duties in home, garden and hobby applications. When used in combination with a pressure control or tank, Grundfos jet pumps are ideal for small water supply systems.
Features and Benefits
For more information on Grundfos jet pumps, please contact us.
If you would like to learn where you can purchase this product, please see the "How to Buy" tab.
Please include the following information in your message so that we may better assist you:
1) Application Type (Example: Pressure boosting in a commercial building)
2) Flow Requirements
3) Head Requirements
4) Voltage Requirements
5) Additional Installation Details
For service information on Grundfos jet pumps, please contact us.
Please include the following information in your message so that we may better assist you:
1) Pump Type
2) Pump Model
3) Application Type (Example: Pressure boosting in a commercial building)
64 Brookland Street
B1P 5B2 Sydney
Telephone: 902-564-1144
Fax: Not Available
Email: Not Available
Web: http://Not Available
397 George Street
B1P 1K2 Sydney
Telephone: 902-494-5377
Fax: 902-465-2777
Email: Not Available
Web: http://www.sourceatlantic.ca
17 Bridge Street P.O. Box 940
B0K 1S0 Stellarton
Telephone: 902-752-2547
Fax: Not Available
Email: Not Available
Web: http://Not Available
6355 Lady Hammond Road P.O. Box 154
B3J 2M4 Halifax
Telephone: 902-543-7873
Fax: Not Available
Email: Not Available
Web: http://Not Available
3606 Strawberry Hill
B3K 5S3 Halifax
Telephone: 902-494-5858
Fax: 902-494-5830
Email: Not Available
Web: http://www.sourceatlantic.ca
14 Akerley Boulevard
B2Y 3Z5 Dartmouth
Telephone: 902-494-5377
Fax: 902-465-2777
Email: Not Available
Web: http://www.sourceatlantic.ca
Unit 111. 11 Morris Drive
B3B 1M2 Dartmouth
Telephone: 902-468-7890
Fax: 902-468-3011
Email: webinquiries@natpro.com
Web: http://www.natpro.com
10 Wade Road
B2N 6S9 Truro
Telephone: 902-893-7434
Fax: 902-895-4134
Email: Not Available
Web: http://Not Available
15 Riverside Drive
C1A 7M8 Charlottetown
Telephone: 902-566-3340
Fax: 902-368-1915
Email: Not Available
Web: http://Not Available
290 North Street
B4V 2W6 Bridgewater
Telephone: 902-543-7873
Fax: 902-543-7920
Email: Not Available
Web: http://Not Available
Move the map to see more results