Popular Grundfos Products
Popular Peerless Products
Popular PACO Products
Service & Support
The Grundfos MTR, MTC, MTA, SPK and CRK pumps are vertical multistage centrifugal pumps designed for pumping of cooling lubricants for machine tools, condensate transfer and similar applications.
The pumps are designed to be mounted on top of tanks with the pump stack immerged in the pumped liquid.
Grundfos MTR, MTC, MTA, SPK and CRK pumps come with various pump sizes and various numbers of stages to provide the flow, pressure and length required.
The pumps consist of two main components: The motor and the pump unit. The motor is a Grundfos standard MG motor designed to EN standards.
The pump unit consists of optimised hydraulics, various types of connections, a motor stool, a given number of chambers and various other parts.
Applications
The immersible pumps are suitable for liquid transfer in all applications where you have a tank. As main applications the following can be mentioned:
Features and Benefits
For more information on the MTR, MTC, MTA, SPK or CRK, please contact us.
If you would like to learn where you can purchase this product, please see the "How to Buy" tab.
Please include the following information in your message so that we may better assist you:
1) Application Type (Example: Pressure boosting in a commercial building)
2) Flow Requirements
3) Head Requirements
4) Voltage Requirements
5) Additional Installation Details
For service information on the MTR, MTC, MTA , SPK or CRK, please contact us.
Please include the following information in your message so that we may better assist you:
1) Pump Type
2) Pump Model
3) Application Type (Example: Pressure boosting in a commercial building)
29 Shaw Street
A1E 1P1 St. John's
Telephone: 709-579-4062
Fax: 709-579-0805
Email: customer@jgcl.ca
Web: http://www.jamesgcrawford.ca
Station C - P.O. Box 246
A1C 5J2 St. John's
Telephone: 709-364-3581
Fax: 709-364-7715
Email: Not Available
Web: http://Not Available
63A O'Leary Avenue
A1B 2C9 St. John's
Telephone: 709-726-4344
Fax: 709-726-4419
Email: Not Available
Web: http://www.sansom.ca
24 Union Street
A2H 5P8 Corner Brook
Telephone: 709-634-4309
Fax: 709-634-6326
Email: Not Available
Web: http://www.cranesupply.com
135 Johnstone Street
B1P 6H4 Sydney
Telephone: 902-564-5481
Fax: 902-562-3806
Email: Not Available
Web: http://Not Available
1419 Salmon River Road
B2N 5B6 Truro
Telephone: 902-895-2851
Fax: 902-893-8587
Email: Not Available
Web: http://www.eddygroup.com
332 Industrial Avenue P.O. Box 1821
B2N 5Z5 Truro
Telephone: 902-896-0041
Fax: 902-896-0082
Email: sales@flowstarind.ca
Web: http://www.flowstarind.ca
100 Upham Drive
B2N 6W8 Truro
Telephone: 902-895-2885
Fax: 902-893-7584
Email: Not Available
Web: http://www.sansom.ca
Unit 111. 11 Morris Drive
B3B 1M2 Dartmouth
Telephone: 902-468-7890
Fax: 902-468-3011
Email: webinquiries@natpro.com
Web: http://www.natpro.com
31 Oland Crescent
B3S 1C6 Halifax
Telephone: 902-450-3033
Fax: 902-450-1036
Email: Not Available
Web: http://www.eddygroup.com
Move the map to see more results