Popular Grundfos Products
Popular Peerless Products
Popular PACO Products
Service & Support
Grundfos offers a wide range of state-of-the-art dosing pumps and accessories.
Our Digital (DME, DMS, DDI) and SMART Dosing solutions set new standards in liquid chemical handling and accuracy. The operator can easily install and set up the pump to discharge exactly the quantity of dosing liquid required for the process in a unique drive-and-flow-control management concept. The setting of the pump is displayed in ml/h, l/h or gph, and the operation mode is easily identified by means of icons.
The DMH mechanical hydraulic dosing pump range is the preferred choice for industrial and complex tasks. The DMH range is a series of extremely strong, robust pumps for applications where a substantial dosing range and high-pressure capabilities are required.
The DMI series offers a quiet solution to your mechanical dosing needs. Dosing heads and valves are available in a variety of materials while noise from operation is kept to a minimum, reaching just 45dB (A) regardless of model.
DMX mechanical diaphragm pumps are part of a highly versatile dosing line suitable for a wide variety of applications. DMX models are available in a wide flow range and dosing head size.
Applications
Grundfos dosing pumps are designed for handling chemicals within the following applications, among others:
Features and Benefits
Literature Code: L-INS-SL-01
File Size: 2.39 MB
Previous | Page 1 / 2 | Next
For more information on our dosing pumps please contact us.
If you would like to learn where you can purchase this product, please see the "How to Buy" tab.
Please include the following information in your message so that we may better assist you:
1) Application Type (Example: Pressure boosting in a commercial building)
2) Flow Requirements
3) Head Requirements
4) Voltage Requirements
5) Additional Installation Details
For service information on our dosing pumps please contact us.
Please include the following information in your message so that we may better assist you:
1) Pump Type
2) Pump Model
3) Application Type (Example: Pressure boosting in a commercial building)
184 Halifax Street
E1C 9S2 Moncton
Telephone: 506-860-7867
Fax: 506-867-8826
Email: Not Available
Web: http://www.marathonfluidsystems.com
Region: Atlantic Canada
E2L 4W3 Atlantic Canada - New Brunswick
Telephone: 506-693-8630
Fax: 506-642-6499
Email: rbarrett@grundfos.com
Web: http://www.grundfos.ca
2409 Dalton
G1P-3S5 Ste-Foy
Telephone: 418-657-7775
Fax: 418-657-1861
Email: Not Available
Web: http://www.pompaction.com
2785 Boulevard Wilfrid-Hamel
G1P 2H9 Québec
Telephone: 418-687-0204
Fax: 418-687-4874
Email: quebec@kinecor.com
Web: http://www.kinecor.com
1911 Rue Outarde
G7K 1C3 Chicoutimi
Telephone: 418-549-5961
Fax: 418-549-2329
Email: commentaires@gromec.com
Web: http://www.gromec.com
Region: Québec
H2Y 3X2 Québec
Telephone: 450-635-5175
Fax: 450-638-3719
Email: fseguin@grundfos.com
Web: http://www.grundfos.ca
Region: Québec
H2Y 3X2 Québec
Telephone: 450-201-0648
Fax: 450-201-0650
Email: mdicesare@grundfos.com
Web: http://www.grundfos.ca
2200 - 52nd Avenue
H8T 2Y3 Lachine
Telephone: 514-636-7290
Fax: 514-636-7291
Email: lachine@kinecor.com
Web: http://www.kinecor.com
119 Hymus Boulevard
H9R 1E5 Pointe-Claire
Telephone: 514-697-8600
Fax: 514-697-0343
Email: Not Available
Web: http://www.pompaction.com
1325 California Avenue
K6V 5Y6 Brockville
Telephone: 613-498-1876
Fax: 613-345-7633
Email: Not Available
Web: http://www.mleequipment.com
Move the map to see more results