Popular Grundfos Products
Popular Peerless Products
Popular PACO Products
Service & Support
Pumping Station Solutions
Pumping stations in wastewater transport systems are designed to handle raw sewage that is fed from underground gravity pipelines or network pumping stations. Stations are typically designed so that one pump or one set of pumps will handle normal peak flow conditions. Many wastewater pumping stations operate with dry-installed pump systems, although submerged pumps systems can offer many advantages for reduced operation costs, enhanced reliability and less infrastructure investment. Grundfos is able to supply complete pumping solutions for both dry and submerged installations.
Grundfos can supply pump systems and pumping solutions for both large-scale pumping stations and smaller commercial applications. Solutions can be fully customised, both for existing installations and all-new projects, complete with all valves, electrics and pumps that are easy to service.
When designing a pumping solution, Grundfos specialists ensure that pump pits are self-cleaning, reducing wear and smell by continuously removing deposits and solids.
Grundfos SL pumps are specifically designed for durable use and heavy, fluctuating sewage flows and can be installed in large systems dry or submerged.
Control and monitoring systems increase the potential for improving both efficiency and reliability. Grundfos supplies pump starters and external variable speed drives (Grundfos CUE). Grundfos monitoring and control systems include plug-and-play communication interfaces that work with 95% of the communication standards available on the market. A comprehensive range of sensor accessories – such as level, flow and temperature sensors – ensures that you have the data required for your pumps’ control system.
Grundfos can supply the specialist expertise to help meet your performance objectives, from the initial identification of needs, to the selection, installation, operation, and maintenance of the pumping solution.
For more information on Grundfos products, please contact us.