Machine Tool - Automotive

Subscribe to newsletter
Grab the opportunity to stay up-to-date on Grundfos news and events. Sign-up and we will send you our newsletter.
Grundfos Product Finder
Use our product finder to find the right product for your needs.

Overview

Machine Tool Solutions

Grundfos’ range of high-efficiency pumps offers unsurpassed accuracy and stability in a variety of machine tool applications, including:

  • Grinding
  • Turning
  • Milling
  • Boring
  • Sawing
  • Wire cutting
  • Spark erosion

Depending on the specific application the pumps can be customised to perfectly match every requirement. Grundfos’ multistage pumps can be supplied in different lengths and with the exact pressure and flow required for different materials. Equally suitable for vertical and horizontal installation, the pumps even offer complete freedom in terms of design. Furthermore, the pumps can be optionally supplied with integrated frequency converters or an advanced E-solution to increase system efficiency and optimise processes, including lowering the heat input into the cooling lubricant.

Specifically for grinding and boring processes, Grundfos’ impressive range of high-pressure pumps includes models that efficiently handle up to 120 bar – which is required for deep hole boring. The entire pump range targeted at machine tool applications is available in stainless steel as well as in cast iron. If customisation is required to meet specific needs, the pumps can be equipped with special seal solutions, with motors for every possible voltage requirement.

Challenge Solution
Deep blind boring processes require very high pressure. Grundfos’ dedicated machine tool range includes pumps capable of handling up to 120 bar.
Efficient coolant requires the right pressure and flow at the right time. Grundfos’ highly reliable pumps can be supplied with an integrated frequency converted MGE motor or a CUE system to optimise and control processes further.

Important notes

  • All pumps for the machine tool industry are fitted with high-efficiency EFF1 motors.

Contact Us - New Applications / Sales

For more information on Grundfos products, please contact us.


Telephone: (905) 829-9533
Website: http://www.grundfos.ca

Give us your feedback

How would you rate your experience with our website?



Additional comments

Email