Leaching - Mining

Subscribe to newsletter
Grab the opportunity to stay up-to-date on Grundfos news and events. Sign-up and we will send you our newsletter.
Grundfos Product Finder
Use our product finder to find the right product for your needs.

Overview

Leaching Solutions

Leaching is a process of recovering minerals such as copper and uranium through boreholes drilled into the formation, without the need for conventional mining. Grundfos can supply submersible and end-suction pumps that ensure the effective pumping of barren or pregnant solutions into the formation and back up to the mineral processing plant.

Leachate solutions vary according to the ore deposit, from freshwater for salt deposits to acid solutions for copper and uranium. This places heavy demands on pump construction, and Grundfos offers customised pumps for leaching. Pumps are built with high-grade steel or titanium, and with a magnetic drive or various kinds of shaft seal solutions. A Grundfos pumping solution can handle very low pH levels and sulphuric acid at concentrations above 90%.

Our complete range of dosing pumps can accommodate large or small volumes. Grundfos can also supply electronic and electrochemical accessories for complete control as well as PLC-controlled, fully automatic systems for dry material preparation and reliable dosing.

Grundfos pumping solutions let you maximise the use of recycled process water, reducing raw water consumption and minimising treated water discharge. This minimises the impact of operation on the local environment, which is one of the most important goals of today’s modern mining industry.

Correct material selection is the most important method of corrosion prevention, prolonging the life span of pumps systems. Grundfos can supply the specialist expertise to help meet your performance objectives, from the initial identification of needs, to the selection, installation, operation, and maintenance of the pumping solution.


Contact - New Applications / Sales

For more information on Grundfos products, please contact us.


Telephone: (905) 829-9533
Website: http://www.grundfos.ca

Give us your feedback

How would you rate your experience with our website?



Additional comments

Email