Popular Grundfos Products
Popular Peerless Products
Popular PACO Products
Service & Support
Drainage Solutions
Drainage is necessary in a variety of applications ranging from domestic housing to mining operations. It is critical to ensure that excess water is removed efficiently so that manufacturing and industrial processes can continue unhindered.
The grey water in commercial and industrial applications typically contains abrasives such as stones, clay, sulphur, and low pH value. Grundfos dewatering pumps are designed to work in the toughest environments and can be found in mining applications and offshore industries worldwide.
Grundfos can supply dewatering pumps for durable use and heavy flows. The pumps can be installed dry or submerged and are available in higher-grade, anti-corrosion materials for severe conditions. Surface-mounted axel-driven pumps are also available if the depth requirements are limited.
Correct material selection is the most important method of corrosion prevention, prolonging the life span of the pump system. Grundfos can supply the specialist expertise to help meet your performance objectives, from the initial identification of needs, to the selection, installation, operation, and maintenance of the pumping solution.
For more information on Grundfos products, please contact us.