Popular Grundfos Products
Popular Peerless Products
Popular PACO Products
Service & Support
Dewatering Solutions
Dewatering and the maintenance of a constant water level typically involve a number of wells installed around open-pit mines. Grundfos can offer a flexible and effective solution for removing clean or dirty water with particles and adjusting water levels with bore holes from 30 m to 600 m. Higher-grade material anti-corrosion versions are also available for severe conditions with low pH and chlorides.
For example, Grundfos can supply SP pumps with an empty chamber that offer a fast and effective solution when greater depth and power is required. A flexible riser hose makes sure that such additions are handled easily and problem-free.
Correct material selection is the most important method of corrosion prevention, prolonging the life span of pumps systems. Grundfos can supply the specialist expertise to help meet your performance objectives, from the initial identification of needs, to the selection, installation, operation, and maintenance of the pumping solution.
For more information on Grundfos products, please contact us.