Grundfos Water Supply Pumps

01/01/2015

Water Supply

Domestic Water Supply Pumps

Versatile range
Grundfos water supply pumps are extremely versatile, covering indoor and outdoor water supply, pressure boosting, rainwater harvesting and garden irrigation. The pumps are built using quality materials and are designed for optimal performance and longevity

Special pumps for special needs
Lack of pressure, loss of pressure when several taps are open, remote location, a desire to pressure rainwater for garden irrigation - real-life applications pose different challenges and people's lifestyles and preferences vary. That is why each Grundfos water supply product has special benefits for specific tasks and circumstances. In addition, all pumps are designed to combine the highest possible user-friendliness, reliability, durability and ease of installation. Simply because everyone deserves great home pump performance.

Sustainability a top priority
Energy-efficient pump solutions are a Grundfos trademark. Our domestic water supply range is no exception. It delivers outstanding pump efficiency at low power consumption, ensuring homeowners the perfect combination of high comfort and low energy cost. Many solutions include variable speed drives which make it possible to match pump performance with varying demands for flow.

SQE

SQ/SQE

Grundfos SQ 3" submersible pumps offer a wide performance range and are suitable for both continuous and intermittent operation for a variety of applications. The SQE pump can be used as part of a constant pressure water supply system.

                                 Learn More

SP

SP Submersible

SP submersible pumps are renowned for their state-of-the-art hydraulic design. Built to deliver optimum efficiency during periods of high demand, SP pumps provide low long-term costs and high operating reliability regardless of the application.

                                 Learn More

MQ

MQ

MQ is a compact water supply system designed for domestic, agricultural and horticultural applications.

Learn More

SQFlex

SQFlex

The SQFlex family is an environmentally-friendly water supply solution. The pump system offers the perfect water supply solution in remote areas where water is scarce and the power supply is non-existent or unreliable.

                                 Learn More





    Facebook Twitter LinkedIn Technorati